The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • E and N terminals and accessories
    • K144
    catalog.pageproduct.product.info.ean
    4010330712142
    catalog.pageproduct.product.info.packqty
    10 catalog.pageproduct.product_base_unit_pieces.span
    • E and N terminals and accessories

    Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base K144

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base

    K144

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      60 A
    Archi­tec­ture
    • Number of poles
      1
    Mater­ials
    • Colour
      Bronze
    Connec­tion
    • Cross-sec­tion screw terminals
      5x16 + 6x 10 mm²
    Dimen­sions
    • Width
      73 mm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration K144
    PDF
    RoHS report K144
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div K144

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet K144

      Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      KM11N - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: blue
      KM11N
      Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: blue
    • 2
      KN07N - N-Terminal,gamma,7x2,5-16mm²,63A
      KN07N
      N-Terminal, gamma, 7x2, 5-16mm², 63A
    • 3
      KM25A - PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²
      KM25A
      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²
    • 4
      K142 - Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
      K142
      Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
    • 5
      KM13E - Brass terminal, 7x10mm² 6x16mm²,with mounting base,  Color: green
      KM13E
      Brass terminal, 7x10mm² 6x16mm², with mounting base, Color: green

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland