The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • E and N terminals and accessories
    • KM10E
    EAN
    3250613831097
    Packaging
    20 Pieces
    • E and N terminals and accessories

    Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: green KM10E

    Similar products :

    KM13E
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: green

    KM10E

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Width
      5 mm
    • Depth
      69 mm
    Elec­tric current
    • Rated current IN
      60 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KM10E
    PDF
    RoHS report KM10E
    PDF

    Downloads

    • Product image

      Image KM10E  | Hager

      Product Image KM10E

    • Product datasheet

      Image Hager Product data sheet KM10E  | Hager

      Hager Product data sheet KM10E

      Brass terminal, 8x10mm² -2x16mm²(double drive),with mounting base, Color: green

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      K148 - Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base
      K148
      Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base
    • 2
      K143 - Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
      K143
      Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base
    • 3
      K144 - Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
      K144
      Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
    • 4
      KM25N - Brass terminal, 1x25mm² 13x10mm² 11x16mm²,with mounting base,  Color: blue
      KM25N
      Brass terminal, 1x25mm² 13x10mm² 11x16mm², with mounting base, Color: blue
    • 5
      KM25A - PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²
      KM25A
      PE/N Terminal, univers Z, 2x25 clamping points, 11x16/14x10 mm²

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland