The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Connec­tion tech­no­logy
    • E and N terminals and accessories
    • K143
    EAN
    4010330712135
    Packaging
    10 Pieces
    • E and N terminals and accessories

    Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base K143

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base

    K143

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      60 A
    Archi­tec­ture
    • Number of poles
      1
    Mater­ials
    • Colour
      Bronze
    Connec­tion
    • Cross-sec­tion screw terminals
      3x 16 + 7x 10 mm²
    Dimen­sions
    • Width
      67 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Branch terminal,universZ,5p,2x25/2x16mm² (English)
    PDF
    364,84 kB
    REACH declaration K143
    PDF
    RoHS report K143
    PDF

    Downloads

    • Product image

      Image K143  | Hager

      Product Image K143

    • Product datasheet

      Image Hager Product data sheet K143  | Hager

      Hager Product data sheet K143

      Brass terminal, 67mm, 5x10mm² - 5x16mm², without mounting base

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-12-14  | Hager

      Declaration of conformity International 2023-12-14

      PDF
      235,85 kB
      Image Declaration of conformity en-GB 2024-05-02  | Hager

      Declaration of conformity en-GB 2024-05-02

      PDF
      281,80 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KM11N - Brass terminal, 5x10mm² 5x16mm²,with mounting base,  Color: blue
      KM11N
      Brass terminal, 5x10mm² 5x16mm², with mounting base, Color: blue
    • 2
      K156 - Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base
      K156
      Brass terminal, 121mm, 1x25mm² - 4x16mm² - 12x10mm², without mounting base
    • 3
      K144 - Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
      K144
      Brass terminal, 73mm, 6x10mm² - 5x16mm², without mounting base
    • 4
      K142 - Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
      K142
      Brass terminal, 49mm, 4x10mm² - 3x16mm², without mounting base
    • 5
      K148 - Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base
      K148
      Brass terminal, 85mm, 7x10mm² - 6x16mm², without mounting base

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland