Steel encl., Univers, 1950x1050x400 mm • FR24V1 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Free-standing cabinets
  • FR24V1

Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H100 mm

FR24V1

  • Distri­bu­tion systems

Steel enclosure, Univers, IP55, CL1, 1850x1050x400 mm, plinth H100 mm FR24V1

EAN
3250616004191
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Gland plate for enclosure 2 products available
  • Door/­op­er­ating panel 1 products available
  • Top panel/roof for enclosure 1 products available
  • Lock system 9 products available
  • Base/­base element 2 products available
  • See more 16 other products available

Complete your system

  • Gland plate for enclosure
  • Door/­op­er­ating panel
  • Top panel/roof for enclosure
  • Lock system
  • Base/­base element
  • Trans­port accessories
  • Touch-up stick
  • Cable gland
  • Accessor­ies/s­pare parts for earthing and light­ning
  • Compon­ents for wiring, cable entry and cable fixing
  • Compon­ents for arrange­ment/baying system
  • Mounting accessories
  • Hinge for distri­bu­tion systems
  • DIN rail
  • Insert for lock system
  • FZ422

    Metal cable entry plate CL1, Univers, IP55 230x120 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ435A

    Cover plate,univers, to close cable entry openings in FR enclousures

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ024R

    Door, Univers, IP55, H1850 W1050 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ230B

    Upright support, Univers, D400 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ506

    Euro-profile cylinder 1242E for swing lever FZ537

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ508

    Swing lever,univers,with cylinder Nr.E1242 with 2 keys for encl.IP5-6, sealable

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ519

    Euro-profile cylinder 405 for swing lever FZ537

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ520

    Euro-profile cylinder 455 for swing lever FZ537

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ530

    Lock,univers, T-handle, for enclosures FA / FT / FG

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ537

    Rotary and sealing handle lock, Univers

    0.00 €  / *
    Add to a list
    Add to a list
  • MES-PHZ3K7

    Profile half cylinder triangular 7mm

    0.00 €  / *
    Add to a list
    Add to a list
  • MES-PHZ4K8

    Profile half cylinder square 8mm

    0.00 €  / *
    Add to a list
    Add to a list
  • MES-PHZDB3

    Profile half cylinder double-bit 3mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ654A

    Plinth, Univers, H100 1050x400 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ664A

    Plinth, Univers, H200 1050x400 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ831

    Crane rings, Univers, M8 thread, 140 kg per ring

    0.00 €  / *
    Add to a list
    Add to a list
  • MES-LSTI7035

    Touch-up stick prepared 12ml RAL7035

    0.00 €  / *
    Add to a list
    Add to a list
  • VZ020M

    Cable gland, vector, IP65, M20, plastic

    0.00 €  / *
    Add to a list
    Add to a list
  • UZ009

    PE cable,universN,25mm², 300mm, both cable shoe 6mm / 8mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ774A

    Adapter for vertical connection of 1050mm wide FR/FS enclosures

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ800C

    Adjustable rail holder CL1, Univers, for strain relief rail D400 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ8441

    Cable rail, IP54, fixing on plinth, Univers, 4 sections L980 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • UT21D

    Strain relief rail, Univers, for additional support of uprights L1000 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ801A

    Holder, Univers, strain relief rail H100 mm fixing on plinth

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ721B

    Horizontal coupling kit, Univers, L400 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ829

    Wall fixation lugs, Univers

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ797A

    Hinge pins, Univers, D5x74 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • U82A

    DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)

    0.00 €  / *
    Add to a list
    Add to a list
  • UN12A

    Carrier rails, univers,for enclosures ex depth = 160mm, L = 1800mm, 2 pieces

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ517

    Key lock insert, Quadro5, 6 mm

    0.00 €  / *
    Add to a list
    Add to a list
  • FZ537PB

    Push Button Insert for sealing handle lock univers FZ537

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    1,950 mm
  • Width
    1,050 mm
  • Depth
    400 mm
  • Thick­ness of side­wall
    1.50 mm
Safety
  • Ingress Protec­tion (IP) class
    IP55
  • Protec­tion class
    Isol­a­tion class I
  • Locking type
    Without lock
  • Impact resist­ance IK
    IK10
Equip­ment
  • Number of section in width
    4
  • Number of flange plate open­ings
    8
  • Number of rows
    12
Install­a­tion, mounting
  • Mounting on
    Floor mounting
  • Suit­able for outdoor usage
    No
Mater­ials
  • Colour
    Light grey
  • RAL code
    7035
  • Treat­ment
    Powder coated
  • Material
    Steel
  • Surface finish
    Mat
Cover, door
  • Number of cabinet doors
    2
  • Number of locks
    1
  • Door/­cover is trans­parent
    Yes
Elec­tric current
  • Rated current
    800 A
Voltage
  • Nominal voltage
    690 - 690 V

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

REACH declaration FR24V1 (english)
PDF
103,10 kB
RoHS declaration FR24V1 (english)
PDF
103,84 kB

Downloads

  • Product image

    Image FR24V1  | Hager

    Product Image FR24V1

  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Discover more of this product range

    5
  • 1
    FP21TN2 - Enclosure, univers, IP44,Protecion class1, 1950x300x205mm, empty
    FP21TN2
    Enclosure, univers, IP44, Protecion class1, 1950x300x205mm, empty
  • 2
    FP22TN2 - Enclosure, univers, IP44,Protecion class1, 1950x550x205mm, empty
    FP22TN2
    Enclosure, univers, IP44, Protecion class1, 1950x550x205mm, empty
  • 3
    FP23TN2 - Enclosure, univers, IP44,Protecion class1, 1950x800x205mm, empty
    FP23TN2
    Enclosure, univers, IP44, Protecion class1, 1950x800x205mm, empty
  • 4
    FP24TN2 - Enclosure, univers, IP44,Protecion class 1, 1950x1050x205mm, empty
    FP24TN2
    Enclosure, univers, IP44, Protecion class 1, 1950x1050x205mm, empty
  • 5
    FP25TN2 - Enclosure, univers, IP44,Protecion class 1, 1950x1300x205mm, empty
    FP25TN2
    Enclosure, univers, IP44, Protecion class 1, 1950x1300x205mm, empty

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland