The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Switching and signalling devices
  • Install­a­tion relays, contact­ors, load shed­ding and accessories
  • ESD426
  • Modular devices

Contactor 25A, 4NC, 24V~50Hz ESD426

EAN
3250612400959
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Contactor 25A, 4NC, 24V~50Hz

ESD426

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Auxil­iary device for distri­bu­tion board devices 1 products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Auxil­iary device for distri­bu­tion board devices
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • ESC080

    Auxiliary contact 6A, 1NO+1NC

    0.00 €  / *

Technical properties

Connec­tion
  • Type of contacts
    4NC
  • Number of contacts
    4
  • Cross-sec­tion flex­ible conductor
    1 - 6 mm²
  • Cross-sec­tion rigid conductor
    1 - 10 mm²
Elec­tric current
  • Rated current
    25 A
Capa­city
  • Number of modules
    2
Frequency
  • Frequency
    50 - 50 Hz
Voltage
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated oper­a­tional voltage Ue
    400 - 400 V
  • Command voltage AC
    24 - 24 V
  • Command voltage DC
    0 - 0 V
Use condi­tions
  • Oper­ating temper­ature
    -10 - 50 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Use
  • Category of use
    AC-7a/AC-7b
Endur­ance
  • Number of mech­an­ical oper­a­tions
    100,000
  • Elec­tric endur­ance in number of cycles
    30,000
Power
  • Total power loss under IN
    6 W
  • Inrush power absorbed
    21 VA
Dimen­sions
  • Height
    83 mm
  • Width
    35.75 mm
  • Depth
    60 mm
Equip­ment
  • Number of NO contacts
    0
  • Number of NC contacts
    4
  • With switch for manual switch
    No
Install­a­tion, mounting
  • Nominal tight­ening torque
    1.20 - 1.20 Nm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

Contactor 25A, 2NO, 230V
PDF
3,90 MB
Hager REACH declaration ESD426
PDF
Hager RoHS report ESD426
PDF

Downloads

  • Product image

    Image ESD426  | Hager

    Product Image ESD426

  • Product datasheet

    Image Hager Product data sheet ESD426  | Hager

    Hager Product data sheet ESD426

    Contactor 25A, 4NC, 24V~50Hz

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-09-23

    PDF
    385,80 kB
More documentation

Discover more of this product range

    5
  • 1
    ESC227 - Contactor 25A, 1NO+1NC, 230V~50Hz
    ESC227
    Contactor 25A, 1NO+1NC, 230V~50Hz
  • 2
    ESD225 - Contactor 25A, 2NO, 24V~50Hz
    ESD225
    Contactor 25A, 2NO, 24V~50Hz
  • 3
    ESC226 - Contactor 25A, 2NC, 230V~50Hz
    ESC226
    Contactor 25A, 2NC, 230V~50Hz
  • 4
    ESC080 - Auxiliary contact 6A, 1NO+1NC
    ESC080
    Auxiliary contact 6A, 1NO+1NC
  • 5
    ESD227 - Contactor 25A, 1NO+1NC, 24V~50Hz
    ESD227
    Contactor 25A, 1NO+1NC, 24V~50Hz

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland