Contactor 63A, 4NO, 24VAC • ESD463 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalog
            • Modular devices
            • Switching and signalling devices
            • Install­a­tion relays, contact­ors, load shed­ding and accessories
            • ESD463
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            ESL240 - Contactor 40A, 2NO, 12V~50Hz
            ESL240
            Contactor 40A, 2NO, 12V~50Hz
            2
            ESD263S - Humfree Contactor 63A, 2NO, 24V~ 50Hz & 24V DC
            ESD263S
            Humfree Contactor 63A, 2NO, 24V~ 50Hz & 24V DC
            3
            ESC264 - Contactor 63A, 2NC, 230V~50Hz
            ESC264
            Contactor 63A, 2NC, 230V~50Hz
            4
            ESD463 - Contactor 63A, 4NO, 24VAC 50Hz
            ESD463
            Contactor 63A, 4NO, 24VAC 50Hz
            5
            ESC241 - Contactor 40A, 2NC, 230V~50Hz
            ESC241
            Contactor 40A, 2NC, 230V~50Hz
            ESD463 - Contactor 63A, 4NO, 24VAC 50Hz
            ESD463 - Contactor 63A, 4NO, 24VAC 50Hz

            Contactor 63A, 4NO, 24VAC 50Hz

            ESD463

            ESD463 - Contactor 63A, 4NO, 24VAC 50Hz
            ESD463 - Contactor 63A, 4NO, 24VAC 50Hz
            • Modular devices

            Contactor 63A, 4NO, 24VAC 50Hz ESD463

            EAN
            3250612401338
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Auxil­iary device for distri­bu­tion board devices 1 products available
            • Mech­anic accessories for low-voltage compon­ents 1 products available

            Complete your system

            • Auxil­iary device for distri­bu­tion board devices
            • Mech­anic accessories for low-voltage compon­ents
            • ESC080

              Auxiliary contact 6A, 1NO+1NC

              0.00 €  / *
              Add to a list
              Add to a list
            • LZ060

              Heat dissipation insert

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Connec­tion
            • Type of contacts
              4NO
            • Number of contacts
              4
            • Cross-sec­tion flex­ible conductor
              1.5 - 16 mm²
            • Cross-sec­tion rigid conductor
              1.5 - 25 mm²
            Elec­tric current
            • Rated current
              63 A
            Capa­city
            • Number of modules
              3
            Frequency
            • Frequency
              50 - 50 Hz
            Voltage
            • Rated impulse with­stand voltage Uimp
              4,000 V
            • Rated insu­la­tion voltage Ui
              440 V
            • Rated oper­a­tional voltage Ue
              400 - 400 V
            • Command voltage AC
              24 - 24 V
            • Command voltage DC
              0 - 0 V
            Use condi­tions
            • Oper­ating temper­ature
              -10 - 50 °C
            • Stor­age/trans­port temper­ature
              -40 - 80 °C
            Endur­ance
            • Number of mech­an­ical oper­a­tions
              100,000
            • Elec­tric endur­ance in number of cycles
              30,000
            Power
            • Total power loss under IN
              22.20 W
            • Inrush power absorbed
              60 VA
            Dimen­sions
            • Height
              85 mm
            • Width
              54 mm
            • Depth
              60 mm
            Equip­ment
            • Number of NO contacts
              4
            • Number of NC contacts
              0
            • With switch for manual switch
              No

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration ESD463 (english)
            PDF
            103,10 kB
            RoHS declaration ESD463 (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image ESD463  | Hager

              Product Image ESD463

            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2021-09-23

              PDF
              386,51 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2021-05-04

              PDF
              224,65 kB
            More documentation

            Discover more of this product range

              5
            • 1
              ED183 - Intensity relay
              ED183
              Intensity relay
            • 2
              ERC218 - Relay 16A, 1NO+1NC, 230V~50Hz
              ERC218
              Relay 16A, 1NO+1NC, 230V~50Hz
            • 3
              ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
              ERC225
              Override Contactor 25A, 2NO, 230V~50Hz
            • 4
              ESC080 - Auxiliary contact 6A, 1NO+1NC
              ESC080
              Auxiliary contact 6A, 1NO+1NC
            • 5
              ESC125 - Contactor 25A, 1NO, 230V~50Hz
              ESC125
              Contactor 25A, 1NO, 230V~50Hz

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland