The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Modular devices
    • Switching and signalling devices
    • Install­a­tion relays, contact­ors, load shed­ding and accessories
    • ESD225
    catalog.pageproduct.product.info.ean
    3250612400584
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Install­a­tion relays, contact­ors, load shed­ding and accessories

    Contactor 25A, 2NO, 24V~50Hz ESD225

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Contactor 25A, 2NO, 24V~50Hz

    ESD225

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Mech­anic accessories for low-voltage compon­ents 1 product.page.accessories.products-available
    • Auxil­iary device for distri­bu­tion board devices 1 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Mech­anic accessories for low-voltage compon­ents
    • Auxil­iary device for distri­bu­tion board devices
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • ESC080

      Auxiliary contact 6A, 1NO+1NC

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Connec­tion
    • Type of contacts
      2NO
    • Number of contacts
      2
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current IN
      25 A
    • Accept­able current rating AC3
      8.5 A
    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      24 - 24 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100,000
    • Elec­tric endur­ance in number of cycles
      30,000
    Power
    • Power dissip­a­tion at IN
      4 W
    • Inrush power absorbed
      10.70 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17.85 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      catalog.pageproduct.attribute_boolean.no
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1.20 - 1.20 Nm

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ESD225
    PDF
    RoHS report ESD225
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div ESD225

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet ESD225

      Contactor 25A, 2NO, 24V~50Hz

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      383,45 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-US 2026-07-14

      PDF
      266,79 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      ESC427 - Contactor 25A, 2NO+2NC, 230V~50Hz
      ESC427
      Contactor 25A, 2NO+2NC, 230V~50Hz
    • 2
      ESC126 - Contactor 25A, 1NC, 230V~50Hz
      ESC126
      Contactor 25A, 1NC, 230V~50Hz
    • 3
      ED183 - Intensity relay
      ED183
      Intensity relay
    • 4
      ESC225 - Contactor 25A, 2NO, 230V~50Hz
      ESC225
      Contactor 25A, 2NO, 230V~50Hz
    • 5
      ESD263 - Contactor 63A, 2NO, 24VAC 50Hz
      ESD263
      Contactor 63A, 2NO, 24VAC 50Hz

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland