The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • ARF956D

RCBO with dangerous arc detection 6A C curve 6kA Type A 30mA ARF956D

EAN
3250611034810
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.

RCBO with dangerous arc detection 6A C curve 6kA Type A 30mA

ARF956D

  • Accessories
  • Technical properties
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-voltage compon­ents 1 products available
  • Shunt release 1 products available
  • Auxil­i­aries contact block 2 products available
  • Modular phase busbar 3 products available

Complete your system

  • Mech­anic accessories for low-voltage compon­ents
  • Shunt release
  • Auxil­i­aries contact block
  • Modular phase busbar
  • LZ060

    Heat dissipation insert

    0.00 €  / *
  • MZ203

    Shunt trip 230-415V AC 110-130V DC

    0.00 €  / *
  • MZ202

    Alarm contact 1C+1O 6A 240V AC

    0.00 €  / *
  • MZ201

    Auxiliary contact 1C+1O 6A 240V AC

    0.00 €  / *
  • KDN263AZ

    12mod Busbar 2P with 1mod space (LN-space-LN-space-LN-space)

    0.00 €  / *
  • KDN263AZS

    10mod Busbar 2P with 1mod space with auxiliary (Aux1/2mod- LN-space)

    0.00 €  / *
  • KDN463BZ

    24mod Busbar 3P+N with 1mod space (L1N+L2N+L3N+1modspace)

    0.00 €  / *

Technical properties

Elec­tric current
  • Rated current
    6 A
  • Rated current -25°C
    7.86 A
  • Rated current at -20°C
    7.71 A
  • Rated current -15°C
    7.55 A
  • Rated current -10°C
    7.40 A
  • Rated current -5°C
    7.24 A
  • Rated current at 0°C
    7.07 A
  • Rated current 5°C
    6.91 A
  • Rated current 10°C
    6.73 A
  • Rated current 15°C
    6.56 A
  • Rated current at 20°C
    6.38 A
  • Rated current 25°C
    6.19 A
  • Rated current 30°C
    6 A
  • Rated current 35°C
    5.80 A
  • Rated current at 40°C
    5.60 A
  • Rated current at 45°C
    5.38 A
  • Rated current at 50°C
    5.16 A
  • Rated current 55°C
    4.93 A
  • Rated current 60°C
    4.69 A
  • Rated current 65°C
    4.43 A
  • Rated current 70°C
    4.16 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 61009-1
    6 kA
  • Breaking and opening capa­city Idm
    6 kA
  • Rated residual oper­ating current Idn
    30 mA
Archi­tec­ture
  • Curve
    C
  • Type of pole
    1P+N
Install­a­tion, mounting
  • Nominal tight­ening torque down terminal
    2 - 2 Nm
  • Nominal tight­ening torque
    2.10 - 2.10 Nm
  • Type of bottom connec­tion for modular devices
    bicon­nect, quickbusbar
  • Type of top connec­tion for modular devices
    quickconnect
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Safety
  • Residual current type
    A
Voltage
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Rated oper­a­tional voltage Ue
    230 - 230 V
Power
  • Total power loss under IN
    2.20 W
Use condi­tions
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
Endur­ance
  • Number of mech­an­ical oper­a­tions
    4,000
  • Elec­tric endur­ance in number of cycles
    2,000
Capa­city
  • Number of modules
    3
Dimen­sions
  • Height
    83 mm
  • Width
    53.20 mm
  • Depth
    70 mm
Frequency
  • Frequency
    50 - 50 Hz

Downloads

  • Product image

    Image ARF956D  | Hager

    Product Image ARF956D

  • Product datasheet

    Image Hager Product data sheet ARF956D  | Hager

    Hager Product data sheet ARF956D

    RCBO with dangerous arc detection 6A C curve 6kA Type A 30mA

    PDF
  • Installation manual

    Image Installation manual en-GB, fi-FI, de-DE, nl-NL 2023-05-30  | Hager

    Installation manual en-GB, fi-FI, de-DE, nl-NL 2023-05-30

    PDF
    886,86 kB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2020-02-25

    PDF
    98,98 kB
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland