The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • AFX475D
    EAN
    3250611017226
    Packaging
    1 Piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 4P 10kA C-25A 300mA type A AFX475D

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 4P 10kA C-25A 300mA type A

    AFX475D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mech­anic accessories for low-voltage compon­ents 1 products available
    • Shunt release 1 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Mech­anic accessories for low-voltage compon­ents
    • Shunt release
    • Auxil­i­aries contact block
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      25 A
    • Rated residual oper­ating current Idn
      300 mA
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      10 kA
    • Rated current -25°C
      31.70 A
    • Rated current at -20°C
      31.20 A
    • Rated current -15°C
      30.60 A
    • Rated current -10°C
      30 A
    • Rated current -5°C
      29.40 A
    • Rated current at 0°C
      28.90 A
    • Rated current 5°C
      28.30 A
    • Rated current 10°C
      27.60 A
    • Rated current 15°C
      27 A
    • Rated current at 20°C
      26.40 A
    • Rated current 25°C
      25.70 A
    • Rated current 30°C
      25 A
    • Rated current 35°C
      24.30 A
    • Rated current at 40°C
      23.60 A
    • Rated current at 45°C
      22.80 A
    • Rated current at 50°C
      22 A
    • Rated current 55°C
      21.20 A
    • Rated current 60°C
      20.40 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      10 kA
    Archi­tec­ture
    • Curve
      C
    • Number of poles
      4
    • Neutral posi­tion
      Left, Right
    • Type of pole
      4P
    • Number of protected poles
      4
    Capa­city
    • Number of modules
      4
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Type voltage supply
      AC
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4,000 V
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      10 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Nominal tight­ening torque
      2 - 2 Nm
    • 360° mounting posi­tion possible
      Yes
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Frequency
    • Frequency
      50 - 50 Hz
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    Use condi­tions
    • Class of energy limit­a­tion I²t
      3
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Oper­ating temper­ature
      -25 - 40 °C
    Dimen­sions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Total power loss under IN
      12.30 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AFX475D
    PDF
    RoHS report AFX475D
    PDF

    Downloads

    • Product image

      Image AFX475D  | Hager

      Product Image AFX475D

    • Product datasheet

      Image Hager Product data sheet AFX475D  | Hager

      Hager Product data sheet AFX475D

      RCBO 4P 10kA C-25A 300mA type A

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11

      PDF
      1,72 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-23

      PDF
      378,93 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-03

      PDF
      790,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADC440U - RCBO 1M 1P 10kA C-40A 30mA  Type A
      ADC440U
      RCBO 1M 1P 10kA C-40A 30mA Type A
    • 2
      ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
      ADC445U
      RCBO 1M 1P 10kA C-45A 30mA Type A
    • 3
      ADB425U - RCBO 1M 1P 10kA B-25A 30mA Type A
      ADB425U
      RCBO 1M 1P 10kA B-25A 30mA Type A
    • 4
      AFX490D - RCBO 4P 10kA C-40A 300mA type A
      AFX490D
      RCBO 4P 10kA C-40A 300mA type A
    • 5
      ADB432U - RCBO 1M 1P 10kA B-32A 30mA Type A
      ADB432U
      RCBO 1M 1P 10kA B-32A 30mA Type A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland