The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • AFM440C
    EAN
    3250611020424
    Packaging
    1 Piece

    RCBO 4P 6kA B-40A 300mA A Class AFM440C

    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    AFX440D, AFM490C

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 4P 6kA B-40A 300mA A Class

    AFM440C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Modular phase busbar 4 products available
    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-voltage compon­ents 1 products available
    • Shunt release 1 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Modular phase busbar
    • Locking inter­locking func­tions
    • Mech­anic accessories for low-voltage compon­ents
    • Shunt release
    • Auxil­i­aries contact block
    • KDN463B

      Insulated busbar 4P 63A fork 10mm² 57M

      €0.00  / *
    • KB463C

      Insulated busbar 3P+N 63A prong 10mm² 24M

      €0.00  / *
    • KB463A

      Insulated busbar 3P+N 63A prong 10mm² 12M

      €0.00  / *
    • KDN480B

      Insulated busbar 4P 80A fork 16mm² 56M

      €0.00  / *
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      €0.00  / *
    • LZ060

      Heat dissipation insert

      €0.00  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      €0.00  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      €0.00  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Type of pole
      4P
    • Number of protected poles
      4
    • Curve
      B
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Overvoltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    • Dielec­tric strength value of power frequency
      2 kV
    Elec­tric current
    • Rated current IN
      40 A
    • Rated residual oper­ating current Idn
      300 mA
    • Rated current at -25°C
      50.07 A
    • Rated current at -20°C
      49.15 A
    • Rated current at -15°C
      48.24 A
    • Rated current at -10°C
      47.32 A
    • Rated current at -5°C
      46.41 A
    • Rated current at 0°C
      45.49 A
    • Rated current at 5°C
      44.58 A
    • Rated current at 10°C
      43.66 A
    • Rated current at 15°C
      42.75 A
    • Rated current at 20°C
      41.83 A
    • Rated current at 25°C
      40.92 A
    • Rated current at 30°C
      40 A
    • Rated current at 35°C
      38.81 A
    • Rated current at 40°C
      37.61 A
    • Rated current at 45°C
      36.42 A
    • Rated current at 50°C
      35.23 A
    • Rated current at 55°C
      34.03 A
    • Rated current at 60°C
      32.84 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      0.80
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    Power
    • Power dissip­a­tion at IN
      17.70 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 70 °C
    • Stor­age/trans­port temper­ature
      -55 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      4,000
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      4
    Dimen­sions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AFM440C
    PDF
    RoHS report AFM440C
    PDF

    Downloads

    • Product image

      Image AFM440C  | Hager

      Product Image AFM440C

    • Product datasheet

      Image Hager Product data sheet AFM440C  | Hager

      Hager Product data sheet AFM440C

      RCBO 4P 6kA B-40A 300mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11

      PDF
      1,72 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-09

      PDF
      889,93 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      563,04 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland