The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • AFM420C
    EAN
    3250611020394
    Packaging
    1 Piece

    RCBO 4P 6kA B-20A 300mA A Class AFM420C

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Follow-up products :

    AFX420D, AFM470C

    RCBO 4P 6kA B-20A 300mA A Class

    AFM420C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Modular phase busbar 4 products available
    • Locking inter­locking func­tions 1 products available
    • Mech­anic accessories for low-voltage compon­ents 1 products available
    • Shunt release 1 products available
    • Auxil­i­aries contact block 2 products available

    Complete your system

    • Modular phase busbar
    • Locking inter­locking func­tions
    • Mech­anic accessories for low-voltage compon­ents
    • Shunt release
    • Auxil­i­aries contact block
    • KDN463B

      Insulated busbar 4P 63A fork 10mm² 57M

      0.00 €  / *
    • KB463C

      Insulated busbar 3P+N 63A prong 10mm² 24M

      0.00 €  / *
    • KB463A

      Insulated busbar 3P+N 63A prong 10mm² 12M

      0.00 €  / *
    • KDN480B

      Insulated busbar 4P 80A fork 16mm² 56M

      0.00 €  / *
    • MZN175

      Padlockable locking kit for MCB, RCCB and RCBO

      0.00 €  / *
    • LZ060

      Heat dissipation insert

      0.00 €  / *
    • MZ203

      Shunt trip 230-415V AC 110-130V DC

      0.00 €  / *
    • MZ202

      Alarm contact 1C+1O 6A 240V AC

      0.00 €  / *
    • MZ201

      Auxiliary contact 1C+1O 6A 240V AC

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Rated current
      20 A
    • Rated residual oper­ating current Idn
      300 mA
    • Rated short-­cir­cuit breaking capa­city Icn under 400 V AC according to IEC 60898-1
      6 kA
    • Rated current -25°C
      23.80 A
    • Rated current at -20°C
      23.50 A
    • Rated current -15°C
      23.20 A
    • Rated current -10°C
      22.90 A
    • Rated current -5°C
      22.50 A
    • Rated current at 0°C
      22.20 A
    • Rated current 5°C
      21.80 A
    • Rated current 10°C
      21.50 A
    • Rated current 15°C
      21.10 A
    • Rated current at 20°C
      20.80 A
    • Rated current 25°C
      20.40 A
    • Rated current 30°C
      20 A
    • Rated current 35°C
      19.60 A
    • Rated current at 40°C
      19.10 A
    • Rated current at 45°C
      18.60 A
    • Rated current at 50°C
      18.20 A
    • Rated current 55°C
      17.70 A
    • Rated current 60°C
      17.20 A
    Archi­tec­ture
    • Curve
      B
    • Number of poles
      4
    • Neutral posi­tion
      Left, Right
    • Type of pole
      4P
    • Number of protected poles
      4
    Capa­city
    • Number of modules
      4
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Type voltage supply
      AC
    • Rated oper­a­tional voltage Ue
      230 - 400 V
    • Rated insu­la­tion voltage Ui
      500 V
    • Dielec­tric strength value of power frequency
      2 kV
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Overvoltage category according to IEC 60947-1
      3
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Install­a­tion, mounting
    • Nominal tight­ening torque top terminal
      2 - 2 Nm
    • Nominal tight­ening torque down terminal
      2 - 2 Nm
    • Nominal tight­ening torque
      2 - 2 Nm
    • 360° mounting posi­tion possible
      Yes
    • Type of top connec­tion for modular devices
      Screw terminal
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Frequency
    • Frequency
      50 - 50 Hz
    Connec­tion
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    Use condi­tions
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    Dimen­sions
    • Height
      84 mm
    • Width
      71 mm
    • Depth
      70 mm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Total power loss under IN
      11.70 W

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    RCBO 1P+N 6kA B-16A 30mA A
    PDF
    16,18 MB
    Hager REACH declaration AFM420C
    PDF
    Hager RoHS report AFM420C
    PDF

    Downloads

    • Product image

      Image AFM420C  | Hager

      Product Image AFM420C

    • Product datasheet

      Image Hager Product data sheet AFM420C  | Hager

      Hager Product data sheet AFM420C

      RCBO 4P 6kA B-20A 300mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-02-11

      PDF
      1,72 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-09

      PDF
      889,93 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-09-23

      PDF
      353,95 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland