The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Muse
    • muse - commu­nic­a­tion tech­no­logy
    • WGMT2RJ6NMKB
    EAN-Nr.
    3250617292474
    Packaging
    10 Pieces
    • muse - commu­nic­a­tion tech­no­logy

    RJ45 outlet cat6 (2mod) wo/symbol;kb WGMT2RJ6NMKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 outlet cat6 (2mod) wo/symbol;kb

    WGMT2RJ6NMKB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Frequency
    • Trans­mis­sion band­width
      0-250 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      2
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Knight black
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGMT2RJ6NMKB
    PDF

    Downloads

    • Image WGMT2RJ6NMKB  | Hager

      Product Image WGMT2RJ6NMKB

    • Product datasheet

      Image Hager Product data sheet WGMT2RJ6NMKB  | Hager

      Hager Product data sheet WGMT2RJ6NMKB

      RJ45 outlet cat6 (2mod) wo/symbol;kb

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGMT1RJ6 - RJ45 outlet cat6 (1mod)
      WGMT1RJ6
      RJ45 outlet cat6 (1mod)
    • 2
      WGMT1TVFKB - TV outlet f type (1mod);kb
      WGMT1TVFKB
      TV outlet f type (1mod);kb
    • 3
      WGMS3USB - STANDALONE USBX3 4.2A
      WGMS3USB
      STANDALONE USBX3 4.2A
    • 4
      WGMT1TV - TV outlet (1mod)
      WGMT1TV
      TV outlet (1mod)
    • 5
      WGMT1RJ5KB - RJ45 outlet cat5e (1mod);kb
      WGMT1RJ5KB
      RJ45 outlet cat5e (1mod);kb

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia