RJ45 outlet cat5e (2mod);as WGMT2RJ5AS
EAN-Nr.
3250617292344
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Frequency
-
Transmission bandwidth0-100 MHz
Equipment
-
With transparent label holderNo
-
Number of outputs2
-
With hinged lidNo
Use conditions
-
Operating temperature-20 - 45 °C
Connection
-
Connector/plug typeRJ45
Materials
-
ColourAurora silver
-
MaterialPolycarbonate (PC)
Safety
-
Ingress Protection (IP) classIP20
Voltage
-
Rated voltage0
Electric current
-
Rated current0
Dimensions
-
Built-in depth27 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGMT2RJ5AS
RJ45 outlet cat5e (2mod);as
PDF -
Declaration of conformity
dc22-1050
Declaration of conformity en-GB 2022-12-30
PDF164,10 kB
More documentation