The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Muse
  • muse - security and safety systems
  • WGMR45
  • Wiring Accessories

45A CONNECTION UNIT WGMR45

EAN-Nr.
3250617279680
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

45A CONNECTION UNIT

WGMR45

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 1 products available

Referenced by

  • WGMCV1

    1 GANG FRAME

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Rated current
    45 A

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

REACH declaration WGMR45
PDF
RoHS report WGMR45
PDF

Downloads

  • Image WGMR45  | Hager

    Product Image WGMR45

  • Product datasheet

    Image Hager Product data sheet WGMR45  | Hager

    Hager Product data sheet WGMR45

    45A CONNECTION UNIT

    PDF
  • Declaration of conformity

    Image BOC_CE_CERT_TCN_TBN_TBA_IT_EN_16112022  | Hager

    BOC_CE_CERT_TCN_TBN_TBA_IT_EN_16112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    90,17 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMR13SNKB - 13A sw fused w/flex outlet w/ neon, kb
    WGMR13SNKB
    13A sw fused w/flex outlet w/ neon, kb
  • 2
    WGMR13SN - 13A switched fused w/flex outlet w/ neon
    WGMR13SN
    13A switched fused w/flex outlet w/ neon
  • 3
    WGMR13N - 13A fused w/ neon+flex outlet
    WGMR13N
    13A fused w/ neon+flex outlet
  • 4
    WGMR25 - 25A CONNECTION UNIT
    WGMR25
    25A CONNECTION UNIT
  • 5
    WGMR45KB - 45A CONNECTION UNIT, Knight black
    WGMR45KB
    45A CONNECTION UNIT, Knight black

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia