The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Muse
  • muse - frames
  • WGMCH4AS
  • Wiring Accessories

4G multi-gang frame (horizontal);as WGMCH4AS

EAN-Nr.
3250617291408
Packaging
5 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

4G multi-gang frame (horizontal);as

WGMCH4AS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Optional accessories

  • Install­a­tion switch 7 products available
  • Push-switch button 1 products available

Complete your system

  • Install­a­tion switch
  • Push-switch button
  • WGMHDCAS

    16AX DND&MUR SWITCH W/ LED (INDOOR), AS

    0.00 €  / *
  • WGML111AS

    16AX 1G 1W switch;as

    0.00 €  / *
  • WGML113AS

    10AX 1G intermediate switch;as

    0.00 €  / *
  • WGML121AS

    16AX 2G 1W switch;as

    0.00 €  / *
  • WGML122AS

    16AX 2G 2W switch;as

    0.00 €  / *
  • WGML131AS

    16AX 3G 1W switch;as

    0.00 €  / *
  • WGML141AS

    16AX 4G 1W switch;as

    0.00 €  / *
  • WGML121PAS

    10A 2G press switch;as

    0.00 €  / *

Technical characteristics

Capa­city
  • Number of gangs
    4
Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Contains recycled material (% of total plastic weight)
    0
  • Treat­ment
    Coated
Dimen­sions
  • Height
    8 mm
  • Width
    86 mm
  • Depth
    8 mm
  • Number of units hori­zontal
    4
  • Number of units vertical
    4
Accessories
  • Has labelling field
    No
Install­a­tion, mounting
  • Mounting on
    Mounting plate
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK02

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGMCH4AS
PDF

Downloads

  • Image WGMCH4AS  | Hager

    Product Image WGMCH4AS

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Declaration of conformity

    Image BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022  | Hager

    BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022

    Declaration of conformity en-GB 2022-12-30

    PDF
    117,42 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGMC1 - 1G frame(horizontal)65x52mm
    WGMC1
    1G frame(horizontal)65x52mm
  • 2
    WGMCH3AS - 3G multi-gang frame (horizontal);as
    WGMCH3AS
    3G multi-gang frame (horizontal);as
  • 3
    WGMC2 - 2 GANG FRAME
    WGMC2
    2 GANG FRAME
  • 4
    WGMCH3 - 3G multi-gang frame (horizontal)
    WGMCH3
    3G multi-gang frame (horizontal)
  • 5
    WGMCH5AS - 5G multi-gang frame (horizontal);as
    WGMCH5AS
    5G multi-gang frame (horizontal);as

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia