1G frame(horizontal)65x52mm;kb WGMC1KB
EAN-Nr.
3250617291293
Packaging
40 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Installation switch 10 products available -
Push-switch button 8 products available -
Speed controller 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourKnight black
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentCoated
Dimensions
-
Height8 mm
-
Width86 mm
-
Depth8 mm
-
Number of units horizontal1
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onMounting plate
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Installation manual
Installation manual en-GB 2015-01-28
PDF1,85 MB -
Declaration of conformity
BOC_CE_CERT_Tube_IRL_3321_FR_EN_08112022
Declaration of conformity en-GB 2022-12-30
PDF117,42 kB
More documentation