The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Dream
  • dream - sockets
  • WGDS213SIG
  • Wiring Accessories

13A TWIN SWITCHED SOCKET, IG WGDS213SIG

EAN-Nr.
3250617272421
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

13A TWIN SWITCHED SOCKET, IG

WGDS213SIG

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • WGDCH2IG

    2G multi-gang frame;ig

    0.00 €  / *
  • WGDCH3IG

    3G multi-gang frame;ig

    0.00 €  / *
  • WGDCH4IG

    4G multi-gang frame;ig

    0.00 €  / *
  • WGDCH5IG

    5G multi-gang frame;ig

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Rated current
    13 A
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Inter­stellar grey
  • Surface finish
    Matt
Dimen­sions
  • Height
    86 mm
  • Width
    146 mm
  • Depth
    28 mm
Equip­ment
  • Rotated central insert
    No
  • With hinged lid
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGDS213SIG
PDF
Hager RoHS report WGDS213SIG
PDF

Downloads

  • Image WGDS213SIG  | Hager

    Product Image WGDS213SIG

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity en-GB 2022-12-29

    PDF
    105,67 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGDS110US - 10A 2 pin switched socket
    WGDS110US
    10A 2 pin switched socket
  • 2
    WGDS216EANB - 16A TWIN EURO-AMERICAN SOCKET, NB
    WGDS216EANB
    16A TWIN EURO-AMERICAN SOCKET, NB
  • 3
    WGDS216EA - 16A TWIN EURO-AMERICAN SOCKET
    WGDS216EA
    16A TWIN EURO-AMERICAN SOCKET
  • 4
    WGDS115SNB - 15A SINGLE SWITCHED SOCKET, Noble Bronze
    WGDS115SNB
    15A SINGLE SWITCHED SOCKET, Noble Bronze
  • 5
    WGDS116EAKB - 16A SINGLE EURO-AMERICAN SOCKET, KB
    WGDS116EAKB
    16A SINGLE EURO-AMERICAN SOCKET, KB

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia