The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Dream
    • dream - sockets
    • WGDS113S1USBEG
    EAN-Nr.
    3250617293242
    Packaging
    8 Pieces
    • dream - sockets

    13A SINGLE SWITCHED SOCKET with 1 USB, EG WGDS113S1USBEG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SWITCHED SOCKET with 1 USB, EG

    WGDS113S1USBEG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Equip­ment
    • With hinged lid
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDS113S1USBEG
    PDF
    Hager RoHS report WGDS113S1USBEG
    PDF

    Downloads

    • Image WGDS113S1USBEG  | Hager

      Product Image WGDS113S1USBEG

    • Product datasheet

      Image Hager Product data sheet WGDS113S1USBEG  | Hager

      Hager Product data sheet WGDS113S1USBEG

      13A SINGLE SWITCHED SOCKET with 1 USB, EG

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDS110US - 10A 2 pin switched socket
      WGDS110US
      10A 2 pin switched socket
    • 2
      WGDS116EA - 16A SINGLE EURO-AMERICAN SOCKET
      WGDS116EA
      16A SINGLE EURO-AMERICAN SOCKET
    • 3
      WGDS216EANB - 16A TWIN EURO-AMERICAN SOCKET, NB
      WGDS216EANB
      16A TWIN EURO-AMERICAN SOCKET, NB
    • 4
      WGDS216EAIG - 16A TWIN EURO-AMERICAN SOCKET, IG
      WGDS216EAIG
      16A TWIN EURO-AMERICAN SOCKET, IG
    • 5
      WGDS216EA - 16A TWIN EURO-AMERICAN SOCKET
      WGDS216EA
      16A TWIN EURO-AMERICAN SOCKET

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia