The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Dream
    • dream - light control
    • WGDL111EIG
    EAN-Nr.
    3250617288750
    Packaging
    10 Pieces
    • dream - light control

    10A 1G PRESS SWITCH MARK "EXIT";IG WGDL111EIG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10A 1G PRESS SWITCH MARK "EXIT";IG

    WGDL111EIG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      10 A
    Voltage
    • Rated voltage
      250 V
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Inter­stellar grey
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    • Trans­parent
      No
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      25 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Controls and indic­ators
    • Number of buttons
      1
    • With feed­back signal contact
      No
    Connectivity
    • Type of connec­tion
      Screw terminal
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Accessories
    • Has labelling field
      No
    • Related Systems
      shark

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGDL111EIG
    PDF
    RoHS report WGDL111EIG
    PDF

    Downloads

    • Image WGDL111EIG  | Hager

      Product Image WGDL111EIG

    • Product datasheet

      Image Hager Product data sheet WGDL111EIG  | Hager

      Hager Product data sheet WGDL111EIG

      10A 1G PRESS SWITCH MARK "EXIT";IG

      PDF
    • Declaration of conformity

      Image 2022_EU_declaration_for_10A_Bell_and_exist_switches  | Hager

      2022_EU_declaration_for_10A_Bell_and_exist_switches

      Declaration of conformity en-GB 2022-12-29

      PDF
      438,90 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDL131EG - 16AX 3G 1W SWITCH;EG
      WGDL131EG
      16AX 3G 1W SWITCH;EG
    • 2
      WGDL131N - 16AX 3G 1W SWITCH WITH LED
      WGDL131N
      16AX 3G 1W SWITCH WITH LED
    • 3
      WGDL131KB - 16AX 3G 1W SWITCH;KB
      WGDL131KB
      16AX 3G 1W SWITCH;KB
    • 4
      WGDL131IG - 16AX 3G 1W SWITCH;IG
      WGDL131IG
      16AX 3G 1W SWITCH;IG
    • 5
      WGDL122NNB - 16AX 2G 2W SWITCH WITH LED;NB
      WGDL122NNB
      16AX 2G 2W SWITCH WITH LED;NB

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia