The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Dream
  • dream - hotel applic­a­tion
  • WGDHSRIG
  • Wiring Accessories

115/230V shaver socket;ig WGDHSRIG

EAN-Nr.
3250617288651
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

115/230V shaver socket;ig

WGDHSRIG

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • WGDCH2IG

    2G multi-gang frame;ig

    0.00 €  / *
  • WGDCH3IG

    3G multi-gang frame;ig

    0.00 €  / *
  • WGDCH4IG

    4G multi-gang frame;ig

    0.00 €  / *
  • WGDCH5IG

    5G multi-gang frame;ig

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Rated current
    0,08 A
  • Output current
    0
Voltage
  • Rated voltage
    250 V
  • Nominal voltage
    220-250 V
  • Output voltage
    0-0 V
Frequency
  • Frequency
    50 - 60 Hz
Power
  • Output power
    0
  • Power consump­tion standby
    0
Mater­ials
  • Colour
    Inter­stellar grey
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Coated
  • Contains recycled material (% of total plastic weight)
    0
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    45 mm
  • Built-in depth flush-­mounted boxes
    47 mm
  • Built-in depth
    45 mm
Connec­tion
  • Connect­or/plug type
    NEMA
  • Cross-sec­tion flex­ible conductor without wire end sleeve
    0,08 - 4 mm²
Install­a­tion, mounting
  • Mounting on
    Flush mounting
  • Mount­ing-/­Con­nec­tion Posi­tion
    Back
Connectivity
  • Type of connec­tion
    Screw terminal
  • With claw mounting
    No
  • Mounting type
    Screw mounting
  • Connect­or/plug type USB
    British Standard
Equip­ment
  • Connect­or/plug type socket outlet
    British Standard
  • Rotated central insert
    No
  • With hinged lid
    No
  • With round protective earth pin
    No
  • With signal lamp
    No
  • With lock
    No
Accessories
  • Has labelling field
    No
  • Pre-equipped with
    None
Capa­city
  • Number of modules
    0
Safety
  • With enhanced contact protec­tion
    No
  • Impact resist­ance IK
    IK02
  • Ingress Protec­tion (IP) class
    IP20
Func­tions
  • With orient­a­tion lighting
    No
  • With func­tion lighting
    No
Iden­ti­fic­a­tion
  • With imprint
    No
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WGDHSRIG
PDF
Hager RoHS report WGDHSRIG
PDF

Downloads

  • Image WGDHSRIG  | Hager

    Product Image WGDHSRIG

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Declaration of conformity

    Image dc22-1052  | Hager

    dc22-1052

    Declaration of conformity en-GB 2022-12-29

    PDF
    91,81 kB
    Image dc22-1060  | Hager

    dc22-1060

    Declaration of conformity en-GB 2022-12-29

    PDF
    93,35 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGDHDCNB - 16AX DND&MUR SWITCH W/ LED (INDOOR), NB
    WGDHDCNB
    16AX DND&MUR SWITCH W/ LED (INDOOR), NB
  • 2
    WGDHKTM - 16A key tag switch - mechanical
    WGDHKTM
    16A key tag switch - mechanical
  • 3
    WGDHKTMEG - 16A key tag switch - mechanical;eg
    WGDHKTMEG
    16A key tag switch - mechanical;eg
  • 4
    WGDHKTMIG - 16A key tag switch - mechanical;ig
    WGDHKTMIG
    16A key tag switch - mechanical;ig
  • 5
    WGDHBD - 4A dnd&mur indicator w/bell switch
    WGDHBD
    4A dnd&mur indicator w/bell switch

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia