The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Dream
  • dream - hotel applic­a­tion
  • WGDHDC
  • Wiring Accessories

16AX DND&MUR SWITCH W/ LED (INDOOR) WGDHDC

EAN-Nr.
3250617507769
Packaging
8 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX DND&MUR SWITCH W/ LED (INDOOR)

WGDHDC

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 4 products available

Referenced by

  • WGDCH2

    2G multi-gang frame

    0.00 €  / *
  • WGDCH3

    3G multi-gang frame

    0.00 €  / *
  • WGDCH4

    4G multi-gang frame

    0.00 €  / *
  • WGDCH5

    5G multi-gang frame

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Install­a­tion, mounting
  • Mounting on
    Flush mounting
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    White
  • Surface finish
    Glossy
  • Material
    Polycar­bonate (PC)
  • Treat­ment
    Untreated
Connectivity
  • Mounting type
    Screw mounting
Controls and indic­ators
  • Number of buttons
    2
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Double rocker
Texts
  • Switch mode
    1-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WGDHDC
PDF
Hager RoHS report WGDHDC
PDF

Downloads

  • Image WGDHDC  | Hager

    Product Image WGDHDC

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity en-GB 2022-12-29

    PDF
    91,68 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGDHDCNB - 16AX DND&MUR SWITCH W/ LED (INDOOR), NB
    WGDHDCNB
    16AX DND&MUR SWITCH W/ LED (INDOOR), NB
  • 2
    WGDHKTM - 16A key tag switch - mechanical
    WGDHKTM
    16A key tag switch - mechanical
  • 3
    WGDHKTMEG - 16A key tag switch - mechanical;eg
    WGDHKTMEG
    16A key tag switch - mechanical;eg
  • 4
    WGDHKTMIG - 16A key tag switch - mechanical;ig
    WGDHKTMIG
    16A key tag switch - mechanical;ig
  • 5
    WGDHBD - 4A dnd&mur indicator w/bell switch
    WGDHBD
    4A dnd&mur indicator w/bell switch

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia