The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Inspire
  • inspire - commu­nic­a­tion tech­no­logy
  • WGCXT1TVAS
  • Wiring Accessories

TV outlet (1mod);as WGCXT1TVAS

EAN-Nr.
3250617286602
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

TV outlet (1mod);as

WGCXT1TVAS

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • WGCCH2AS

    2G multi-gang frame (horizontal);as

    0.00 €  / *
  • WGCCH3AS

    3G multi-gang frame (horizontal);as

    0.00 €  / *
  • WGCCH5AS

    5G multi-gang frame (horizontal);as

    0.00 €  / *

Technical characteristics

Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Aurora silver
  • Surface finish
    Matt
  • Material
    Polycar­bonate (PC)
Dimen­sions
  • Height
    86 mm
  • Width
    86 mm
  • Depth
    24 mm
  • Built-in depth flush-­mounted boxes
    35 mm
Equip­ment
  • With dust cover
    No
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXT1TVAS
PDF

Downloads

  • Image WGCXT1TVAS  | Hager

    Product Image WGCXT1TVAS

  • Product datasheet

    Image Hager Product data sheet WGCXT1TVAS  | Hager

    Hager Product data sheet WGCXT1TVAS

    TV outlet (1mod);as

    PDF
  • Declaration of conformity

    Image dc22-1050  | Hager

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCXT2RJRJ6KB - RJ11 + RJ45 cat6 outlet;kb
    WGCXT2RJRJ6KB
    RJ11 + RJ45 cat6 outlet;kb
  • 2
    WGCXT2RJ6NMKB - RJ45 outlet cat6 (2mod) wo/symbol;kb
    WGCXT2RJ6NMKB
    RJ45 outlet cat6 (2mod) wo/symbol;kb
  • 3
    WGCT2TVRJ5 - TV + RJ45 cat5e outlet
    WGCT2TVRJ5
    TV + RJ45 cat5e outlet
  • 4
    WGCT1RJ6 - RJ45 outlet cat6 (1mod)
    WGCT1RJ6
    RJ45 outlet cat6 (1mod)
  • 5
    WGCT1RJ5 - RJ45 outlet cat5e (1mod)
    WGCT1RJ5
    RJ45 outlet cat5e (1mod)

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia