The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Inspire
    • inspire - light control
    • WGCXL142KB
    EAN-Nr.
    3250617286275
    Packaging
    10 Pieces
    • inspire - light control

    16AX 4G 2W SWITCH;KB WGCXL142KB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16AX 4G 2W SWITCH;KB

    WGCXL142KB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      16 A
    • Rated current IN
      16 A
    Voltage
    • Rated voltage
      250 V
    Mater­ials
    • Colour
      Knight black
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Controls and indic­ators
    • Number of buttons
      4
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      35 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      4-gang rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCXL142KB
    PDF

    Downloads

    • Image WGCXL142KB  | Hager

      Product Image WGCXL142KB

    • Product datasheet

      Image Hager Product data sheet WGCXL142KB  | Hager

      Hager Product data sheet WGCXL142KB

      16AX 4G 2W SWITCH;KB

      PDF
    • Declaration of conformity

      Image BOC_CE_CERT_PICO_IT_EN_22112022  | Hager

      BOC_CE_CERT_PICO_IT_EN_22112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      116,21 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXL111AS - 16AX 1G 1W SWITCH;AS
      WGCXL111AS
      16AX 1G 1W SWITCH;AS
    • 2
      WGCXL122FKB - 16AX 2G 2W SWITCH W/FLUORESCENCE;KB
      WGCXL122FKB
      16AX 2G 2W SWITCH W/FLUORESCENCE;KB
    • 3
      WGCR132 - 16AX 3G 2W ROUND SWITCH
      WGCR132
      16AX 3G 2W ROUND SWITCH
    • 4
      WGCXL111KB - 16AX 1G 1W SWITCH;KB
      WGCXL111KB
      16AX 1G 1W SWITCH;KB
    • 5
      WGCXL121PKB - 10A 2G PRESS SWITCH;KB
      WGCXL121PKB
      10A 2G PRESS SWITCH;KB

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia