The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring Accessories
  • Inspire
  • inspire - commu­nic­a­tion tech­no­logy
  • WGCT2TVRJ5
  • Wiring Accessories

TV + RJ45 cat5e outlet WGCT2TVRJ5

EAN-Nr.
3250617285605
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

TV + RJ45 cat5e outlet

WGCT2TVRJ5

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 6 products available

Referenced by

  • WGCCH2

    2G multi-gang frame (horizontal)

    0.00 €  / *
  • WGCCH3

    3G multi-gang frame (horizontal)

    0.00 €  / *
  • WGCCH4

    4G multi-gang frame (horizontal)

    0.00 €  / *
  • WGCCH5

    5G multi-gang frame (horizontal)

    0.00 €  / *
  • WGCCV2

    2G frame (vertical)

    0.00 €  / *
  • WGCCV3

    3G frame (vertical)

    0.00 €  / *

Technical characteristics

Frequency
  • Trans­mis­sion band­width
    0-100 MHz
Equip­ment
  • With trans­parent label holder
    No
  • Number of outputs
    2
  • With hinged lid
    No
Use condi­tions
  • Oper­ating temper­ature
    -20-45 °C
Connec­tion
  • Connect­or/plug type
    RJ45
Mater­ials
  • Colour
    White
  • Material
    Polycar­bonate (PC)
Safety
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated voltage
    0
Elec­tric current
  • Rated current
    0
Dimen­sions
  • Built-in depth
    27 mm
Texts
  • Supporting plate/sup­porting ring
    With supporting plate

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCT2TVRJ5
PDF

Downloads

  • Image WGCT2TVRJ5  | Hager

    Product Image WGCT2TVRJ5

  • Product datasheet

    Image Hager Product data sheet WGCT2TVRJ5  | Hager

    Hager Product data sheet WGCT2TVRJ5

    TV + RJ45 cat5e outlet

    PDF
  • Declaration of conformity

    Image dc22-1050  | Hager

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCXT2RJRJ6KB - RJ11 + RJ45 cat6 outlet;kb
    WGCXT2RJRJ6KB
    RJ11 + RJ45 cat6 outlet;kb
  • 2
    WGCXT2RJ6NMKB - RJ45 outlet cat6 (2mod) wo/symbol;kb
    WGCXT2RJ6NMKB
    RJ45 outlet cat6 (2mod) wo/symbol;kb
  • 3
    WGCT1RJ6 - RJ45 outlet cat6 (1mod)
    WGCT1RJ6
    RJ45 outlet cat6 (1mod)
  • 4
    WGCT1RJ5 - RJ45 outlet cat5e (1mod)
    WGCT1RJ5
    RJ45 outlet cat5e (1mod)
  • 5
    WGCT2RJ6NM - RJ45 outlet cat6 (2mod) wo/symbol
    WGCT2RJ6NM
    RJ45 outlet cat6 (2mod) wo/symbol

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia