The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building manage­ment system KNX
    • Actu­ators
    • Dimmer actu­ators
    • TYA661BN
    EAN-Nr.
    3250616059368
    Packaging
    1 piece
    • Dimmer actu­ators
    • Lighting control
    • See more

    Dimmer 1 channel 600W TYA661BN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Dimmer 1 channel 600W

    TYA661BN

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    • Input voltage
      230 - 230 V
    • System supply voltage
      30 V DC Via bus
    • Auxil­iary tension
      230 - 230 V
    Elec­tric current
    • Bus current consump­tion data transfer
      2,30 mA
    • Rated current IN
      2,30 A
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 2.5 mm²
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    Equip­ment
    • Number of outputs
      1
    • Type of dimmer
      Dimming actu­ator
    • With battery
      No
    Lighting
    • LED lamp power
      120 W
    • Dimmable 230 V LED lamp
      120 - 120 W
    Capa­city
    • Number of modules
      4
    Power
    • 230 V incan­des­cent and halogen lamp
      600 W
    • Power incan­des­cent lamp
      600 - 600 W
    • Power of vari­ator
      600 - 600 W
    Connectivity
    • With bus system KNX radio
      No
    • Type of connec­tion
      quick­con­nect
    Settings
    • Supported config­ur­a­tion mode
      ETS
    Texts
    • Fuse
      Over­heating protec­tion (dis­play using LEDs), Short-­cir­cuit proof and over­load-­proof (dis­play using LEDs)
    • Dimming prin­ciple
      Phase cut-on or cut-off according to load type, self-learning, Minim­um/max­imum dimming values per channel settable on device
    • Func­tion
      Learning func­tion for optim­ised oper­a­tion of compact fluor­es­cent lamps and LED lumin­aires can be activ­ated via the bus
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    • Labelling
      Large labelling field
    • Protec­tion
      With over­heat­ing, over­load and short-­cir­cuit protec­tion
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Dimming level control, On/Off status, Scenes
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No
    Mater­ials
    • RAL code
      7035

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TYA661BN
    PDF
    RoHS report TYA661BN
    PDF

    Downloads

    • Image TYA661BN  | Hager

      Product Image TYA661BN

    • Product datasheet

      Image Hager Product data sheet TYA661BN  | Hager

      Hager Product data sheet TYA661BN

      Dimmer 1 channel 600W

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-10

      PDF
      138,10 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-07-23

      PDF
      405,45 kB
    More documentation

    Discover our other products of this range

      4
    • 1
      TYA670WD2 - Gateway KNX-DALI 2, tunable white, 4 modules
      TYA670WD2
      Gateway KNX-DALI 2, tunable white, 4 modules
    • 2
      TX211A - Dimmer 3 outputs KNX, 1/10V
      TX211A
      Dimmer 3 outputs KNX, 1/10V
    • 3
      TYA663AN - Dimmer 3 channels 300W
      TYA663AN
      Dimmer 3 channels 300W
    • 4
      TXA663A - DIMMER 3 CHANNELS 300W NE
      TXA663A
      DIMMER 3 CHANNELS 300W NE

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia