The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • TJA670
    EAN-Nr.
    3250618502237
    Packaging
    1 piece

    Domovea basic TJA670

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Domovea basic

    TJA670

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • DC power supply 1 products available

    Complete your system

    • DC power supply
    • TGA200

      Power supply 24 V DC 1A

      €0.00  / *

    Technical characteristics

    Equip­ment
    • Web server
      Yes
    • Number of chan­nels
      1
    Voltage
    • Oper­ating voltage
      24 - 24 V
    • Oper­ating voltage over bus
      21 - 32 V
    • Type voltage supply
      DC
    • Auxil­iary tension
      24 - 24 V
    Connectivity
    • Type of inter­face bus system/­media gateway
      Multiple inter­face
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      6
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Dimen­sions
    • Width
      105 mm
    • Depth
      65 mm
    • Number of width units
      6
    Connec­tion
    • Connect­or/plug type
      DRA (DIN-rail Adapter)
    Texts
    • Encoding
      Manage­ment of 4 config­ur­able user profiles
    • Labelling
      With labelling field
    • Voltage
      Power supply via PoE or 24 V DC
    • Install­a­tion mode
      For install­a­tion in distri­bu­tion box
    • Connectors jacks
      With 2 USB jacks type B, USB 2.0 compliant
    • Type of connec­tion
      With quick­con­nect plug-in terminals
    Func­tions
    • Number of func­tion chan­nels
      500

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration TJA670
    PDF
    RoHS report TJA670
    PDF

    Downloads

    • Image TJA670  | Hager

      Product Image TJA670

    • Product datasheet

      Image Hager Product data sheet TJA670  | Hager

      Hager Product data sheet TJA670

      Domovea basic

      PDF
    • Installation manual

      Image Leaflet domovea (EN)  | Hager

      Leaflet domovea (EN)

      Leaflet TJA470, TJA670 (English, 2023-06-29)

      PDF
      900,23 kB
    • Tool

      Image Hager Pilot MacOS  | Hager

      Hager Pilot MacOS

      Hager Pilot MacOS 2.2.1

      DMG
      95,45 MB
      Image Hager Pilot Windows  | Hager

      Hager Pilot Windows

      Hager Pilot Windows 2.2.1

      EXE
      152,91 MB
      Image Server Software (TJA470, TJA670)  | Hager

      Server Software (TJA470, TJA670)

      Server Software 8.2.2

      ZIP
      224,92 MB
      Image domovea Client Android  | Hager

      domovea Client Android

      domovea Client Android 3.15.3

      APK
      152,95 MB
      Image domovea Client MacOS  | Hager

      domovea Client MacOS

      domovea Client MacOS 3.15.3

      DMG
      188,92 MB
      Image domovea Client Windows  | Hager

      domovea Client Windows

      domovea Client Windows 3.15.3_32

      EXE
      291,06 MB
    • KNX product database

      Image ETS product database (Dummy application)  | Hager

      ETS product database (Dummy application)

      KNX product database International 2024-03-11

      KNXPROD
      90,49 kB
      Image ETS product database for TJA670  | Hager

      ETS product database for TJA670

      KNX product database en-GB, es-ES, fr-FR, de-DE, it-IT, nl-NL, nn-NO, pt-PT, sv-SE 2024-03-11

      KNXPROD
      83,40 kB
    • Handbook

      Image Installation manual domovea (EN)  | Hager

      Installation manual domovea (EN)

      Installation manual domovea TJA470, TJA670 (English, 2023-11-16)

      PDF
      1,75 MB
    • Declaration of conformity

      Image Declaration of conformity International 2022-11-02  | Hager

      Declaration of conformity International 2022-11-02

      PDF
      144,52 kB
    More documentation

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia