• TG019
    EAN-Nr.
    3250615870193
    Packaging
    1 piece

    Bus cable length 500m green, KNX TG019

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Bus cable length 500m green, KNX

    TG019

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Cable
    • Cable length
      500 m
    Connectivity
    • With bus system KNX radio
      No
    Mater­ials
    • Colour
      Green
    • RAL code
      6024
    Use condi­tions
    • Oper­ating temper­ature
      -30 - 70 °C
    Connec­tion
    • Conductor cross-sec­tion
      0,80 - 0,80 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration TG019
    PDF
    RoHS report TG019
    PDF

    Downloads

    • Image TG019  | Hager

      Product Image TG019

    • Product datasheet

      Image Hager Product data sheet TG019  | Hager

      Hager Product data sheet TG019

      Bus cable length 500m green, KNX

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-23

      PDF
      110,55 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-02-16

      PDF
      108,95 kB
      Image Declaration of conformity International 2023-03-21  | Hager

      Declaration of conformity International 2023-03-21

      PDF
      304,99 kB
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
    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.