The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular Protec­tion devices
  • Power, Control and Signaling
  • Switch Discon­­nectors
  • SBN233
  • Modular Protec­tion devices

2-pole, 32A Modular Switch with big terminals SBN233

EAN-Nr.
3250615511799
Packaging
6 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

2-pole, 32A Modular Switch with big terminals

SBN233

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Archi­tec­ture
  • Number of poles
    2
  • Neutral posi­tion
    Without neutral
  • Type of pole
    2P
Elec­tric current
  • Rated current
    32 A
  • Accept­able current rating AC21 category A
    32 A
  • Accept­able current rating AC21 category B
    32 A
  • Accept­able current rating AC22 category A
    32 A
  • Accept­able current rating AC22 category B
    32 A
  • Rated short-­cir­cuit making capa­city Icm under 240 V AC according to IEC 60947-3
    0,67 kA
  • Rated short-­time with­stand current Icw 1s IEC 60947
    0,48 kA
  • Rated condi­tional short-­cir­cuit current Inc with fuse according to IEC/EN 60669-2-4
    6000A/80A gG parallel 32A gG
Install­a­tion, mounting
  • Nominal tight­ening torque
    2,80 - 2,80 Nm
  • Type of bottom connec­tion for modular devices
    Screw terminal
Voltage
  • Rated oper­a­tional voltage Ue
    230 - 230 V
  • Type voltage supply
    AC
  • Rated insu­la­tion voltage Ui
    440 V
  • Rated impulse with­stand voltage Uimp
    6000 V
Capa­city
  • Number of modules
    2
Safety
  • Ingress Protec­tion (IP) class
    IP20
Frequency
  • Frequency
    50 - 60 Hz
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm
Equip­ment
  • Number of NO contacts
    2
  • Number of NC contacts
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connec­tion
  • Cross-sec­tion flex­ible conductor
    2.5 - 16 mm²
  • Cross-sec­tion rigid conductor
    2.5 - 25 mm²
Endur­ance
  • Number of mech­an­ical oper­a­tions
    60000
  • Elec­trical durab­ility at nominal load in AC21 in oper­ating cycles
    5000
  • Elec­trical durab­ility at nominal load in AC22 in oper­ating cycles
    5000
Power
  • Total power loss under IN
    2,30 W
  • Power loss per pole at In
    1,20 W
Connectivity
  • Down connec­tion align­ment for modular devices
    Shifted terminal
  • Top connec­tion align­ment for modular devices
    Aligned terminal

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

REACh-SVHC free Yes

Certifications and documents

2-pole, 63A Modular Switch
PDF
2,89 MB

Downloads

  • Image SBN233  | Hager

    Product Image SBN233

  • Product datasheet

    Image undefined  | Hager

    undefined

    PDF
  • Product licence

    Image Licence for NETHERLANDS  | Hager

    Licence for NETHERLANDS

    Product licence International 2024-08-09

    PDF
    2,53 MB
    Image Licence for NETHERLANDS  | Hager

    Licence for NETHERLANDS

    Product licence International 2024-08-09

    PDF
    2,23 MB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-02-06

    PDF
    990,73 kB
More documentation

Discover our other products of this range

    3
  • 1
    SBN332 - 3-pole, 32A Modular Switch
    SBN332
    3-pole, 32A Modular Switch
  • 2
    SBN380 - 3-pole, 80A Modular Switch
    SBN380
    3-pole, 80A Modular Switch
  • 3
    SBN363 - 3-pole, 63A Modular Switch
    SBN363
    3-pole, 63A Modular Switch

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia