The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy Distri­bu­­tion
    • Main Incomers
    • MCCBs Auxil­i­aries and Accessories
    • HXE054H
    EAN-Nr.
    3250613152253
    Packaging
    1 piece
    • MCCBs Auxil­i­aries and Accessories

    Undervoltage Release delayed h800-h1000 3P 220-240VAC HXE054H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Undervoltage Release delayed h800-h1000 3P 220-240VAC

    HXE054H

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Power
    • Inrush power absorbed
      2,90 VA
    • Power dissip­a­tion at IN
      2,90 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Command voltage AC
      220 - 240 V
    • Command voltage DC
      0 - 0 V
    • Type voltage supply
      AC
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Delayed
      Yes
    Frequency
    • Frequency
      50 - 60 Hz

    Downloads

    • Image HXE054H  | Hager

      Product Image HXE054H

    • Product datasheet

      Image Hager Product data sheet HXE054H  | Hager

      Hager Product data sheet HXE054H

      Undervoltage Release delayed h800-h1000 3P 220-240VAC

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover our other products of this range

      1
    • 1
      HXF004H - Shunt trip Release h1600 200-240V AC
      HXF004H
      Shunt trip Release h1600 200-240V AC

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia