The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy Distri­bu­­tion
    • Main Incomers
    • MCCBs
    • HHA018Z
    EAN-Nr.
    3250613135959
    Packaging
    1 piece
    • MCCBs

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC HHA018Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC

    HHA018Z

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      20 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      25 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      20 kA
    • Rated current at 10°C according to IEC 60947
      25,40 A
    • Rated current at 15°C according to IEC 60947
      24,80 A
    • Rated current at 20°C according to IEC 60947
      24,20 A
    • Rated current at 25°C according to IEC 60947
      23,50 A
    • Rated current at 30°C according to IEC 60947
      22,80 A
    • Rated current at 35°C according to IEC 60947
      22,20 A
    • Rated current at 40°C according to IEC 60947
      21,40 A
    • Rated current at 45°C according to IEC 60947
      20,70 A
    • Rated current at 50°C according to IEC 60947
      20 A
    • Rated current at 55°C according to IEC 60947
      19,20 A
    • Rated current at 60°C according to IEC 60947
      18,30 A
    • Rated current at 65°C according to IEC 60947
      17,50 A
    • Rated current at 70°C according to IEC 60947
      16,60 A
    Archi­tec­ture
    • Number of poles
      1
    • Neutral posi­tion
      Without neutral
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Power dissip­a­tion at IN
      2,70 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      6 - 70 mm²
    • Cross-sec­tion rigid conductor
      6 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Nominal tight­ening torque down terminal
      6 - 6 Nm
    • Nominal tight­ening torque top terminal
      6 - 6 Nm
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    Dimen­sions
    • Height
      130 mm
    • Width
      25 mm
    • Depth
      68 mm
    Cable
    • Cable material
      Copper
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 100A 18kA CTC (English)
    PDF
    14,81 MB
    REACH declaration HHA018Z
    PDF
    RoHS report HHA018Z
    PDF

    Downloads

    • Image HHA018Z  | Hager

      Product Image HHA018Z

    • Product datasheet

      Image Hager Product data sheet HHA018Z  | Hager

      Hager Product data sheet HHA018Z

      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 20A 25kA CTC

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HDA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 18kA CTC
      HDA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 18kA CTC
    • 2
      HDA126U - Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 18kA CTC
      HDA126U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 18kA CTC
    • 3
      HHA014Z - Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D  16A 25kA CTC
      HHA014Z
      Moulded Case Circuit Breaker h3 x160 TM FIX 1P1D 16A 25kA CTC
    • 4
      HDA040U - Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D  40A 18kA CTC
      HDA040U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 40A 18kA CTC
    • 5
      HHA126U - Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 25kA CTC
      HHA126U
      Moulded Case Circuit Breaker h3 x160 TM ADJ 4P4D N0-100% 125A 25kA CTC

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia