The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular Protec­tion devices
    • Power, Control and Signaling
    • Power Contactors & Thermal Over­­­load Relays
    • EW055_C
    EAN-Nr.
    3250612230884
    Packaging
    1 piece
    • Power Contactors & Thermal Over­­­load Relays
    • Indus­trial Contactors
    • See more

    Industrial contactor 55A-AC3 / coil 220V 50-60Hz EW055_C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Industrial contactor 55A-AC3 / coil 220V 50-60Hz

    EW055_C

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Archi­tec­ture
    • Type of pole
      3P
    Voltage
    • Rated oper­a­tional voltage Ue
      690 - 690 V
    • Command voltage AC
      220 - 220 V
    • Command voltage DC
      0 - 0 V
    • Rated oper­a­tional voltage Ue AC for auxil­iary contact
      660 V
    • Rated insu­la­tion voltage Ui
      1000 V
    Elec­tric current
    • Rated oper­a­tional current Ie under 3P 220 - 230 V AC3 according to IEC 60947 - 4
      55 A
    • Accept­able current rating AC3
      55 A
    • Rated oper­a­tional current Ie under 3P 380 - 400 V AC AC3 according to IEC 60947 - 4
      55 A
    • Rated current Ie for auxil­iary contact under 110 V AC AC15
      6 A
    • Rated current Ie for auxil­iary contact under 24 V AC AC15
      6 A
    Dimen­sions
    • Depth
      108,70 mm
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Power dissip­a­tion at IN
      6,80 W
    • Power dissip­a­tion per coil
      6,80 W
    • Oper­ating consump­tion
      30 VA
    • Inrush power absorbed
      280 VA
    • Rated oper­a­tional power for 3P under 220 - 230 V AC AC3 according to IEC 60947 - 4
      15 kW
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      5000000
    • Elec­tric endur­ance in number of cycles
      500000
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      10 - 35 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      10 - 35 mm²
    Equip­ment
    • Number of auxil­iary contacts as normally open contact
      2
    • Number of auxil­iary contacts as normally closed contact
      2
    • Number of NO contacts
      3
    • Number of NC contacts
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 55 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EW055_C
    PDF
    RoHS report EW055_C
    PDF

    Downloads

    • Image EW055_C  | Hager

      Product Image EW055_C

    • Product datasheet

      Image Hager Product data sheet EW055_C  | Hager

      Hager Product data sheet EW055_C

      Industrial contactor 55A-AC3 / coil 220V 50-60Hz

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      307,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EW016_C - Industrial contactor 16A-AC3 / coil 220V 50-60Hz
      EW016_C
      Industrial contactor 16A-AC3 / coil 220V 50-60Hz
    • 2
      EW090_C - Industrial contactor 85A-AC3 / coil 220V AC 50-60Hz
      EW090_C
      Industrial contactor 85A-AC3 / coil 220V AC 50-60Hz
    • 3
      EW012_C - Industrial contactor 12A/AC3 / coil 220V 50-60Hz
      EW012_C
      Industrial contactor 12A/AC3 / coil 220V 50-60Hz
    • 4
      EW032_C - Industrial contactor 32A-AC3 / coil 220V 50-60Hz
      EW032_C
      Industrial contactor 32A-AC3 / coil 220V 50-60Hz
    • 5
      EW025_C - Industrial contactor 26A-AC3 / coil 220V 50-60Hz
      EW025_C
      Industrial contactor 26A-AC3 / coil 220V 50-60Hz

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia