The store will not work correctly when cookies are disabled.
Location Indonesia
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • 80144321
    EAN-Nr.
    4011334449454
    Packaging
    1 piece

    KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq 80144321

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq

    80144321

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    80040011
    80040011
    Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    Add to a list
    Add to a list

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Elec­tric current
    • Bus current consump­tion data transfer
      20 mA
    Func­tions
    • With room temper­ature controller
      Yes
    Dimen­sions
    • Height
      58,70 mm
    • Width
      58,70 mm
    • Depth
      33,70 mm
    Equip­ment
    • Number of actu­ation points
      8
    Controls and indic­ators
    • With LED indic­a­tion
      Yes
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Material
      Ther­mo­plastic
    • Surface finish
      Velvety
    Accessories
    • Has labelling field
      Yes
    Screen
    • With display
      No
    Texts
    • Func­tion
      Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
    • Protec­tion
      With dismant­ling protec­tion
    • Temper­ature
      Integ­rated temper­ature sensor with output of the meas­ured values via object
    Scope of delivery
    • Bus connec­tion included
      No
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 80144321
    PDF
    RoHS report 80144321
    PDF

    Downloads

    • Image 80144321  | Hager

      Product Image 80144321

    • Product datasheet

      Image Hager Product data sheet 80144321  | Hager

      Hager Product data sheet 80144321

      KNX pb 4g fm, lab flds, RGB LED, int temp sens, KNX - Q.x, alu velv, lacq

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2022-11-22  | Hager

      Declaration of conformity International 2022-11-22

      PDF
      323,59 kB
      Image Declaration of conformity International 2023-02-22  | Hager

      Declaration of conformity International 2023-02-22

      PDF
      318,66 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-US 2026-01-28

      PDF
      432,75 kB
    More documentation

    Products

    • Distribution systems
    • Switches and protective devices
    • DIN rail-mounted devices
    • Switch ranges - design
    • Building management system KNX

    Solutions

    • Single-house
    • Office
    • Hotel
    • Retail
    • Multi-flat
    • References

    Applications

    • Energy distribution
    • Wiring accessories
    • Connected homes

    Support

    • FAQ
    • How-to videos
    • Documentation
    • Find a distributor
    • Find a system integrator
    • Contact us

    About us

    We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

    Discover Hager

    Follow-us on social media !

    • Privacy
    • Cookies
    • Report a vulnerability

    PT Hager Electro Indonesia
    Noble House 9th Floor, Suite 903
    Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
    Mega Kuningan, Jakarta 12950 - Indonesia