KNX CO2 sensor w. humidity and temperature regulation, Q.x alu velvety. lacq. 75441324
EAN-Nr.
4011334451013
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Electric current
-
Bus current consumption data transfer12,50 mA
Functions
-
Parallel service possibleNo
-
With local operationNo
Materials
-
ColourAluminium
-
RAL code9006
Safety
-
Ingress Protection (IP) classIP20
Use conditions
-
Operating temperature-5 - 45 °C
-
Energy efficiency classIV (2%)
Voltage
-
Operating voltage over bus21 - 32 V
Texts
-
FunctionBinary input functions: Switching, dimming, blind, value transmitter, light scene extension unit, Binary inputs can be blocked in operation
-
TemperatureAn alarm is signalled when the dewpoint is reached in order to prevent the formation of mould e.g. on cooling ceilings or in winter gardens
-
Installation modeWithout spreader claws
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
undefined
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2021-11-02
PDF218,01 kB
More documentation