The store will not work correctly in the case when cookies are disabled.
Indonesia
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Building manage­ment system KNX
  • Sensors
  • Touch sensors glass
  • 75141835
  • Building manage­ment system KNX

KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black 75141835

EAN-Nr.
4011334381167
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black

75141835

  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Technical characteristics

Install­a­tion, mounting
  • Mounting on
    Flush mounting
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Func­tions
  • With room temper­ature controller
    Yes
Power
  • Current consump­tion
    12,50 mA
Dimen­sions
  • Built-in depth
    24,20 mm
  • Built-in depth flush-­mounted boxes
    27 mm
  • Height
    160 mm
  • Width
    86 mm
  • Depth
    37,70 mm
Equip­ment
  • Number of actu­ation points
    2
Controls and indic­ators
  • With LED indic­a­tion
    Yes
Mater­ials
  • Colour
    Black
  • RAL code
    9005
  • Material
    Glass
  • Surface finish
    Glossy
Accessories
  • Has labelling field
    No
Screen
  • With display
    No
Texts
  • Func­tion
    For switch, push-but­ton, dimmer and shutter func­tions, Blocking func­tion for sensor surface e.g. for cleaning the glass surface
  • Install­a­tion mode
    For vertical mounting
  • Temper­ature
    Addi­tional connec­tion for external temper­ature sensor, Integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit, Temper­ature meas­ure­ment via internal Temper­ature sensor or external commu­nic­a­tion object

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75141835
PDF
Hager RoHS report 75141835
PDF

Downloads

  • Image 75141835  | Hager

    Product Image 75141835

  • Product datasheet

    Image Hager Product data sheet 75141835  | Hager

    Hager Product data sheet 75141835

    KNX glass sensor 1gang comf, intg bus coupling unit, KNX-TS sensor, glass black

    PDF
  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-24

    PDF
    299,80 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-24

    PDF
    291,73 kB
More documentation

Discover our other products of this range

    4
  • 1
    TGA200 - Power supply 24 V DC 1A
    TGA200
    Power supply 24 V DC 1A
  • 2
    75143835 - KNX glass sensor 3gang comf, intg bus coupling unit, KNX-TS sensor, glass black
    75143835
    KNX glass sensor 3gang comf, intg bus coupling unit, KNX-TS sensor, glass black
  • 3
    75142835 - KNX glass sensor 2gang comf, intg bus coupling unit, KNX-TS sensor, glass black
    75142835
    KNX glass sensor 2gang comf, intg bus coupling unit, KNX-TS sensor, glass black
  • 4
    75643035 - KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.
    75643035
    KNX glass sensor 3g thermostat, display, intg bus coupl. , KNX-TS sensor, bl.

Products

  • Distribution systems
  • Switches and protective devices
  • DIN rail-mounted devices
  • Switch ranges - design
  • Building management system KNX

Solutions

  • Single-house
  • Office
  • Hotel
  • Retail
  • Multi-flat
  • References

Applications

  • Energy distribution
  • Wiring accessories
  • Connected homes

Support

  • FAQ
  • How-to videos
  • Documentation
  • Find a distributor
  • Find a system integrator
  • Contact us

About us

We deliver safe and simple elec­trical solu­tions, from energy distri­b­u­tion to lighting control and building automa­tion systems for commer­cial and resi­den­tial build­ings. We want to make life on our planet safer, cleaner and more enjoy­able. While being easy to work with, we remain by your side throughout the entire project, coop­er­ating, collab­o­rating and co-creating with you.

Discover Hager

Follow-us on social media!

  • Privacy
  • Cookies
  • Report a vulnerability

PT Hager Electro Indonesia
Noble House 9th Floor, Suite 903
Jl. Dr. Ide Anak Agung Gde Agung E4-2 No.2
Mega Kuningan, Jakarta 12950 - Indonesia