Z-ST F SKO-STD M KLD ERHBS R.1 SCHW GLÄ 17202045
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height70,80 mm
-
Width70,80 mm
-
Depth41,60 mm
Connectivity
-
Mounting typeScrew mounting
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
-
Related SystemsR.x
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 17202045
Product data sheet en-GB 2026-07-12
PDF -
Declaration of conformity
EU Declaration of conformity
dc24-1016
PDF305,61 kB
More documentation