Centre pl. f. SCHUKO sock. outl., enh. contact prot., R.1/R.3, p. w., glossy 17192089
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Materials
-
ColourPolar white
-
Surface finishGlossy
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height55 mm
-
Width55 mm
-
Depth40 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Identification
-
Assembly arrangementCentral cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 17192089
Centre pl. f. SCHUKO sock. outl., enh. contact prot., R.1/R.3, p. w., glossy
PDF -
Declaration of conformity
EU Declaration of conformity
dc24-1016
PDF305,61 kB
More documentation