Z-ST F SKO-STD M ERHBS S.1 ALU MATT LACK 17191404
EAN-Nr.
4011334437192
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Technical characteristics
Materials
-
ColourAluminium
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentVarnished
Dimensions
-
Height55 mm
-
Width55 mm
-
Depth40 mm
Connectivity
-
Mounting typeScrew mounting
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 17191404
Product data sheet en-GB 2025-12-20
PDF -
Declaration of conformity
EU Declaration of conformity
dc24-1016
PDF305,61 kB
More documentation