volta
Hybrid design

Modern living room interior with a flush-mounted electrical distribution panel on the wall, stylish furniture, and indoor plants

Elect­rical prot­ection and multimedia supply
all-in-one

For instal­lation under plaster and in hollow wall mounting

When building or reno­vating resid­e­ntial buildings, compact solutions are often required for elect­rical and multimedia instal­lat­ions. The volta small distribution board is espec­i­ally suit­able thanks to its easy assembly in walls as well as its mani­fold vers­ions with 30% larger wiring space by lateral wiring trun­king and larger upper and lower connection areas.
 


Multimedia inte­g­ration

Equi­pped with telec­om­mun­ic­ation comp­o­n­ents and 230V socket as standard, incl­uding 5 rows. For greater capacity, easily combine a distribution and multimedia board in a single body sealed with a metal cover.

Compact size

By increasing the instal­lation area by 1 row, the panel capacity is max. 60 modules providing 30% more wiring space without sacri­f­icing safety.

Smooth design

Any standard version can be conve­rted into a "flat version" with a 72mm mounting depth using the elevation frame. Avai­lable with a sturdy metal cover or opti­o­n­ally in a special version that reduces Wi-Fi signal inte­rfe­rence. Both vers­ions provide a sepa­rate design and vent­i­lation for network devices installed inside the cabinet.

Fast instal­lation

By pres­sing the screw in the clamps in the drywall wall, the arms turn outward and snap into place. The wall sleeve is fixed in place. The cover is mounted in a very short time - just turn the scre­wd­river 90° and it is ready to fix or release.

Quick montage

After the panel assembly, the area where the rails are located can be removed and then mounted. The cabinet cover provides prot­ection against dirt during construction.

Smart facil­itators

You will find door clamps for circuit tables and blue­prints. A miniature spirit level is inte­g­rated into all wall sleeves as instal­lation support for easy alignment


Hybrid design

  • Encl­osure looks like metal from front (door), but it is plastic encl­osure (body)
  • From 1 to 4 rows
  • From 12 to 48 modules
  • IP30
  • Prot­ection class II, totally insu­l­ated
 

Disc­rete at home

volta flush mounted version offers a very low wall thic­kness. Smooth and effic­ient, it is perfectly suit­able for small sized resid­e­ntial projects.

Need help? Any question?

When­ever you're selected for a project we're there to support, from the start right to the finish line.

When­ever you're selected for a project we're there to support, from the start right to the finish line.