Berker R.3

The strength of contrasts

Square frame, round central pieces - the R.3 focuses on contrasts. The consistently angular frames give them an extremely distinctive look. This does not only please lovers of exciting designs, it also makes the R.3 the ideal range of switches to be used in trunking. The 10 mm thick base supports consist of 7mm plastic and a 3mm surface, which are available in natural anodised aluminium, matt stainless steel, glass or plastic. You can choose between the colours black and polar white.

Light control - Berker R.3

Tech­no­logy from a single mould: with the Berker light control system, everything fits together so that numerous combin­a­tions for indi­vidual solu­tions are possible.

Motion detectors - Berker R.3

More peace of mind and safety: with Hager motion detect­or­s.

Blind control - Berker R.3

When comfort matters: everything for the control of roller shut­ters, blinds, awnings, roll-up and hori­zontal doors as well as for elec­tric­ally oper­ated windows and sky light­s.

HVAC-­con­trol - Berker R.3

Take control of your indoor climate with Berker products for controlling and regu­lating heat­ing, vent­il­a­tion and air condi­tion­ing.

Commu­nic­a­tion tech­no­logy - Berker R.3

Good enter­tain­ment with Berker: solu­tions for struc­tured cabling and enter­tain­ment applic­a­tion­s.

Barri­er­-­free applic­a­tion - Berker R.3

Living made easy: Berker tech­no­logy for the simple and safe oper­a­tion of equip­ment.