Technical information about
h3+ MCCBs

Hager brand circuit breakers displayed against a blue background

More choice - over 200 vari­ants

Feat­uring the compact frame sizes, avai­lable from 25 to 630 A with 3 or 4 poles, the h3+ provides supe­rior prot­ection and a brea­king capacity up to 110kA. From the trad­it­i­onal version to the inte­l­li­gent conn­ected model: disc­over the multi-faceted range of h3+ circuit brea­kers.

P160

P250

P630


  • Brea­kers
  • TM
    TM
    MAG
    MAG
    LSnI
    LSnI
    LSI
    LSI
    LSI
    Energy
    Energy
    Energy
  • P160
    P250
    P160
    P250
    P160
    P250
    P160
    P250
    P630
    P160
    P250
    P630
  • Brea­king capacity
    25, 50 or 70kA
    25, 50 or 70kA
    50 or 70kA
    50 or 70kA
    50 or 70kA
    50 or 70kA
    50 or 70kA
    50 or 70kA
    40, 50, 70, 110kA
    50 or 70kA
    50 or 70kA
    40, 50, 70, 110kA
  • Ratings
    25 -160 A
    50 - 250 A
    25 -160 A
    100 - 250 A
    40 - 160 A
    40 - 250 A
    40 - 160 A
    40 - 250 A
    250 - 630 A
    40 - 160 A
    40 - 250 A
    250 - 630 A
  • No. of poles (P) & trip units (D)
    3P3D or 4P4D  (N: 0 -100%)
    3P3D or 4P4D  (N: 0 -100%)
    3P3D or 4P4D
    3P3D or 4P4D
    3P3D or 4P4D  (N: 0, 50 or 100%)
    3P3D or 4P4D     ( N: 0, 50 or 100%)
    3P3D or 4P4D     (N: 0, 50 or 100%)
    3P3D or 4P4D  (N: 0, 50 or 100%)
    3P3D or 4P4D  (N: 0, 50 or 100%)
    3P3D or 4P4D  (N: 0, 50 or 100%)
    3P3D or 4P4D  (N: 0, 50 or 100%)
    3P3D or 4P4D  (N: 0, 50 or 100%)
  • RCD add-on block
    No
    Yes
    No
    Yes
    No
    Yes
    No
    Yes
    Yes
    No
    Yes
    Yes
  • Confi­guration tool
    Yes
    Yes
    Yes
  • Panel display
    Yes
    Yes
    Yes
  • Commun­ic­ating version
    Yes
    Yes
    Yes


Greater reli­a­bility with elect­ronic trip units

TM, MAG, LSnl, LSI, Energy: five trip unit vers­ions desi­gned to effect­i­vely protect your instal­lat­ions and opti­mize the cost of your switc­hb­o­ards. Desi­gned for profe­s­s­io­nals, the h3+ moulded case circuit breaker range is without doubt the best adapted to instal­lation requirements. Compact and ergo­n­omic, the h3+ is part­ic­u­larly easy to inte­g­rate in switc­hb­o­ards. Easy comm­iss­io­ning, fast wiring: everyt­hing to opti­mise instal­lation.
 

TM

Lsnl

LSI

Energy


  • TM
    LSnI
    LSI
    Energy
  • 01 Captive screw for front cover
    - Quick and easy to open with ¼-turn Rotation screw
    - No mix-ups of front covers as fitted on hinges and remain on the MCCB when opened
    - Quick and easy to open with ¼-turn Rotation screw
    - No mix-ups of front covers as fitted on hinges and remain on the MCCB when opened
    - Quick and easy to open with ¼-turn Rotation screw
    - No mix-ups of front covers as fitted on hinges and remain on the MCCB when opened
    - Quick and easy to open with ¼-turn Rotation screw
    - No mix-ups of front covers as fitted on hinges and remain on the MCCB when opened
  • 02 Viewing window for                        auxil­iary contact
    - Auxil­iary contacts are clearly ident­i­fiable without needing to open the front cover.
    - Quick and simple visual checks
    - Auxil­iary contacts are clearly ident­i­fiable without needing to open the front cover.
    - Quick and simple visual checks
    - Auxil­iary contacts are clearly ident­i­fiable without needing to open the front cover.
    - Quick and simple visual checks
    - Auxil­iary contacts are clearly ident­i­fiable without needing to open the front cover.
    - Quick and simple visual checks
  • 03 Locking the MCCB
    - The padloc­kable toggle avai­lable as standard to lock the MCCB in ON or OFF position. (shackle diam­ater max.4 mm).
    - Locking acce­s­s­orties to extend locking to 3 padlocks avai­lable as an option.
    - The padloc­kable toggle avai­lable as standard to lock the MCCB in ON or OFF position. (shackle diam­ater max.4 mm).
    - Locking acce­s­s­orties to extend locking to 3 padlocks avai­lable as an option.
    - The padloc­kable toggle avai­lable as standard to lock the MCCB in ON or OFF position. (shackle diam­ater max.4 mm).
    - Locking acce­s­s­orties to extend locking to 3 padlocks avai­lable as an option.
    - The padloc­kable toggle avai­lable as standard to lock the MCCB in ON or OFF position. (shackle diam­ater max.4 mm).
    - Locking acce­s­s­orties to extend locking to 3 padlocks avai­lable as an option.
  • 04 Inte­g­rated pre-alarm
    Exports imminent cut-off if defin­able perc­e­ntage of lr is reacher. Increases system avai­la­bility.
    Exports imminent cut-off if defin­able perc­e­ntage of lr is reacher. Increases system avai­la­bility.
  • 05 Inte­rface to confi­guration tool 
    Confi­guration of the circuit breaker via tablet or comp­uter. Status display and test of trip­ping curve for system documentation.
    Confi­guration of the circuit breaker via tablet or comp­uter. Status display and test of trip­ping curve for system documentation.
    Confi­guration of the circuit breaker via tablet or comp­uter. Status display and test of trip­ping curve for system documentation.
  • 06 Measurement display
    Measurements: : I, U, P, Q, S, E, ∑I, ∑P, f, PF, THD, etc. Rotating OLED display with ecel­lent reada­bility in all levels of ambient lighting. Class 1 accuracy for active powers and energy mete­ring
  • 07 Inte­rface to confi­guration tool
    Confi­guration of the circuit breaker via tablet. Status display and test of trigger curve for system documentation
  • 08 Option for conn­ecting to panel display for door instal­lation
    Confi­guration of circuit breaker via exte­rnal panel display. Status and measurement Display


Adjusta­bility of the diffe­rent trip units

TM

Lsnl

LSI

Energy



Need help? Any question?

Feel free to contact us. We're here for you.