Rocker for switch gallery pull cord pure-white WXD005B
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeClipped
-
Depth17 mm
-
Height45 mm
-
Width45 mm
-
Number of sockets1
-
Free area for finishing namepure
-
Colourwhite
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
With transparent product label holderNo
-
European directive WEEEnot concerned
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
-
Rangegallery
-
Compositionother
Downloads
-
Images
Images may be subject to copyright
Product Image WXD005B
-
ProductECDeclaration
EU Declaration of conformity for WXD005B
PDF80 KB -
ProductROHS
Pollutant guidelines for WXD005B
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXD005B
REACH-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com