Rocker for light indicator switch gallery 2 modules night WXD001N

EAN
3250617195645
Packaging
10 PCEs

Technical properties

Archi­tec­ture
  • Fixing mode
    Clipped
Dimen­sions
  • Depth
    8 mm
  • Height
    44.6 mm
  • Width
    44.7 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour
    deep black
  • RAL colour
    RAL 9005 - Jet black
  • Type of surface treat­ment
    Painted
Equip­ment
  • Monit­oring window/­light outlet
    Yes
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Compos­i­tion
    other