Frame gallery 2 modules with claws WXA450G

EAN
3250617194716
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    26.7 mm
  • Height
    73.8 mm
  • Width
    73.8 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    untreated
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • Approvals
    NF
  • European directive WEEE
    not concerned
Safety
  • IK protec­tion code against mecan­ical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    basis element