NH Fuse-switch vertical design LV size 2 185mm 3pole M12 LVSG2CPZ

EAN
4049857133338
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
  • Type of pole
    3 P
Config­ur­a­tion
  • Distance between rail centre, 40 mm
    No
  • Distance between rail centre, 50 mm
    No
  • Distance between rail centre, 60 mm
    No
  • Distance between rail centre, 100 mm
    No
  • Distance between rail centre, 185 mm
    Yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • Rated impulse with­stand voltage
    12 kV
Elec­tric current
  • Cut off current
    120 kA
  • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
    400 A
  • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
    400 A
  • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
    400 A
  • Rated current
    400 A
  • Rated short-­time with­stand current 1s
    10 kA
  • Rated condi­tional short-­cir­cuit current for Ue=400V IEC 61439-1 3.8.10.4
    120 kA
  • Rated condi­tional short-­cir­cuit current for Ue=690V IEC 61439-1 3.8.10.4
    100 kA
  • Fuse-links test rated cond. short-­cir­cuit current Ue=400V IEC 61439-1 3.8.10.4
    400 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=500V IEC 61439-1 3.8.10.4
    400 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=690V IEC 61439-1 3.8.10.4
    315 A
  • Conven­tional free air thermal current with Trennmesser and std. cross section
    480 A
  • Conv. free air ther­m.­cur­rent w/fuse-links and std.cross sect. IEC60947-1 4.3.2.1
    400 A
  • Accept­able current rating with AC22 category B
    400 A
  • Accept­able current rating with AC23 category B
    400 A
  • Rated condi­tional short-­cir­cuit current for Ue=500V IEC 61439-1 3.8.10.4
    120 kA
Elec­tric current / temper­ature
  • Rating current 40°C
    400 A
  • Rating current 45°C
    380 A
  • Rating current 50°C
    360 A
  • Rating current 55°C
    340 A
  • Rating current 60°C
    320 A
  • Rating current 65°C
    300 A
  • Rating current 70°C
    280 A
Fuse
  • Fuse Size
    NH2
Dimen­sions
  • Depth of installed product
    190 mm
  • Height of installed product
    741 mm
  • Length
    741 mm
  • Width of installed product
    100 mm
  • Width of the busbars
    5 / 10 mm
  • Busbar distance
    185 mm
Power
  • Total power loss under IN
    56 W
  • Loss power at full load
    158 W
  • Maximum Power loss of the Fuse-Link installed in device
    34 W
  • Dissip­ated energy in cable
    86 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    200
  • Number of mech­an­ical oper­a­tions
    800
  • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
    1000
Mater­ials
  • Copper weight of the product
    2122 g
  • Silver weight of the product
    2.18 g
  • Material
    Plastic/­metal
Install­a­tion, mounting
  • Tight­ening torque
    32Nm
  • Torque at mounting on busbar
    32 Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    240mm²
  • Connec­tion cross-sect. rigid cable
    240 mm²
  • Type of connec­tion
    Screw connec­tion
Stand­ards
  • Rated duties according to IEC 60947-1 4.3.4
    Continuous oper­a­tion
  • Oper­a­tion of switching devices according to IEC 60947-1 2.4
    depending manual oper­a­tion (of a mech­an­ical switching device)
  • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
    AC-23B
  • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
    AC-22B
  • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
    AC-21B
  • European directive WEEE
    concerned
  • Standard cross section according to IEC 60947-1 Tables 9 and 10
    240 mm²
Safety
  • Protec­tion index IP
    IP2X
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -40…70 °C