Disconnector vertical size3 1000A 3p M12 • LVTG1000CP | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Switch Discon­nectors
  • NH switch discon­nectors
  • Vertical type
  • LVTG1000CP
Image  LVTG1000CP of the product Hager | Hager Turkey
Image  LVTG1000CP of the product Hager | Hager Turkey
  • Switch Discon­nectors

NH Disconnector vertical design LV size 3 1000A 185mm 3pole M12 LVTG1000CP

EAN
4049857122769
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

NH Disconnector vertical design LV size 3 1000A 185mm 3pole M12

LVTG1000CP

Image  LVTG1000CP of the product Hager | Hager Turkey
Image  LVTG1000CP of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Number of poles
    3 P
  • Type of pole
    3 P
Config­ur­a­tion
  • Distance between rail centre, 40 mm
    No
  • Distance between rail centre, 50 mm
    No
  • Distance between rail centre, 60 mm
    No
  • Distance between rail centre, 100 mm
    No
  • Distance between rail centre, 185 mm
    Yes
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    0 / 690 V AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • Rated impulse with­stand voltage
    12 kV
Elec­tric current
  • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
    1000 A
  • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
    1000 A
  • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
    1000 A
  • Rated current
    1000 A
  • Rated short-­time with­stand current 1s
    15 kA
  • Conven­tional free air thermal current with Trennmesser and std. cross section
    1000 A
  • Accept­able current rating with AC22 category B
    1000 A
  • Accept­able current rating with AC23 category B
    1000 A
Elec­tric current / temper­ature
  • Rating current 40°C
    1000 A
  • Rating current 45°C
    950 A
  • Rating current 50°C
    900 A
  • Rating current 55°C
    850 A
  • Rating current 60°C
    800 A
  • Rating current 65°C
    750 A
  • Rating current 70°C
    700 A
Fuse
  • Fuse Size
    NH3
Dimen­sions
  • Height of installed product
    188 mm
  • Length
    743 mm
  • Width of installed product
    100 mm
  • Width of the busbars
    5 / 10 mm
  • Busbar distance
    185 mm
Power
  • Total power loss under IN
    318 W
  • Dissip­ated energy in cable
    366 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    100
  • Number of mech­an­ical oper­a­tions
    500
  • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
    600
Mater­ials
  • Copper weight of the product
    3980 g
  • Silver weight of the product
    4.57 g
Install­a­tion, mounting
  • Tight­ening torque
    32Nm
  • Torque at mounting on busbar
    32 Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    2x 30mm x 5mm - 2x 60mm x 5mm
  • Connec­tion cross-sect. rigid cable
    2x 30mmx5mm - 2x60m­mx5mm
  • Connector type
    with perman­ently installed NH solid link 1000A
  • Type of connec­tion
    Screw connec­tion
Stand­ards
  • Rated duties according to IEC 60947-1 4.3.4
    Continuous oper­a­tion
  • Oper­a­tion of switching devices according to IEC 60947-1 2.4
    depending manual oper­a­tion (of a mech­an­ical switching device)
  • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
    AC-22B
  • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
    AC-21B
  • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
    AC-21B
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -40…70 °C

Downloads

  • Images

    Images may be subject to copyright

    Image LVTG1000CP  | Hager

    Product Image LVTG1000CP

  • Instruction manual

    Image Instruction manuals for LVTG1000CP  | Hager

    Instruction manuals for LVTG1000CP

    Montageanelitung NH1-3 3-polig

    PDF
    5 MB
    Image Instruction manuals for LVTG1000CP  | Hager

    Instruction manuals for LVTG1000CP

    PDF
    5 MB
  • Declaration of conformity

    Image EU Declaration of conformity for LVTG1000CP  | Hager

    EU Declaration of conformity for LVTG1000CP

    EU Declaration of Conformity

    PDF
    699 KB
  • RoHS report

    Image Pollutant guidelines for LVTG1000CP  | Hager

    Pollutant guidelines for LVTG1000CP

    RoHS declaration LVTG1000CP (english)

    PDF
    33 KB
    Image Pollutant guidelines for LVTG1000CP  | Hager

    Pollutant guidelines for LVTG1000CP

    REACH declaration LVTG1000CP (english)

    PDF
    32 KB
  • PEP document

    Image Product environmental profile for LVTG1000CP  | Hager

    Product environmental profile for LVTG1000CP

    PEP_Hager_HAGE-00638-V01.02-EN

    PDF
    249 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    LVS0060SP - NH Fuse-Switch vertical design LV size 00 60mm 3pole M8
    LVS0060SP
    NH Fuse-Switch vertical design LV size 00 60mm 3pole M8
  • 2
    LVS00100SP - NH-Fuse switch vertical desgin LV NH00 100mm 3pole M8
    LVS00100SP
    NH-Fuse switch vertical desgin LV NH00 100mm 3pole M8
  • 3
    LVSG00SP - NH Fuse-Switch vertical design LV size 00 185mm 3pole M8
    LVSG00SP
    NH Fuse-Switch vertical design LV size 00 185mm 3pole M8
  • 4
    LVSG2CPZ - NH Fuse-switch vertical design LV size 2 185mm 3pole M12
    LVSG2CPZ
    NH Fuse-switch vertical design LV size 2 185mm 3pole M12
  • 5
    LVSG3CPZ - NH Fuse-switch vertical design LV size 3 185mm 3pole M12
    LVSG3CPZ
    NH Fuse-switch vertical design LV size 3 185mm 3pole M12

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group