Fus.-swi.-disconn. LT size 3 mon.pl. M10 • LT350 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Power, Control and Signaling
          • Switch Discon­nectors
          • NH switch discon­nectors
          • Hori­zontal type
          • LT350
          Image  LT350 of the product Hager | Hager Turkey
          Image  LT350 of the product Hager | Hager Turkey

          Fuse switch disconnector LT size 3 630A for mounting plate, terminal M10

          LT350

          Image  LT350 of the product Hager | Hager Turkey
          Image  LT350 of the product Hager | Hager Turkey
          • Switch Discon­nectors

          Fuse switch disconnector LT size 3 630A for mounting plate, terminal M10 LT350

          EAN
          3250614203503
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Type of product
            With safety switch discon­nector
          • Number of poles
            3 P
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            0 / 690 V
          • Frequency
            50-60 Hz
          Voltage
          • Rated insu­la­tion voltage
            1000 V
          • Rated impulse with­stand voltage
            8 kV
          Elec­tric current
          • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
            630 A
          • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
            630 A
          • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
            630 A
          • Rated current
            630 A
          • Rating current of fuse cart­ridge
            50 / 63 / 80 / 100 / 125 / 160 / 200 / 224 / 250 / 315 / 355 / 400 / 500 / 630 A
          • Rated short-­time with­stand current 1s
            20.4 kA
          • Rated condi­tional short-­cir­cuit current for Ue=400V IEC 61439-1 3.8.10.4
            80 kA
          • Rated condi­tional short-­cir­cuit current for Ue=690V IEC 61439-1 3.8.10.4
            80 kA
          • Fuse-links test rated cond. short-­cir­cuit current Ue=400V IEC 61439-1 3.8.10.4
            630 A
          • Fuse-links test rated cond. short-­cir­cuit current Ue=500V IEC 61439-1 3.8.10.4
            630 A
          • Fuse-links test rated cond. short-­cir­cuit current Ue=690V IEC 61439-1 3.8.10.4
            630 A
          • Conven­tional free air thermal current with Trennmesser and std. cross section
            935 A
          • Conv. free air ther­m.­cur­rent w/fuse-links and std.cross sect. IEC60947-1 4.3.2.1
            630 A
          • Accept­able current rating with AC22 category B
            630 A
          • Rated condi­tional short-­cir­cuit current for Ue=500V IEC 61439-1 3.8.10.4
            80 kA
          • Rated current for Ue=220V DC according to IEC 61439-1 5.3.2
            630 A
          • Rated current for Ue=250V DC according to IEC 61439-1 5.3.2
            630 A
          • Rated current for Ue=440V DC according to IEC 61439-1 5.3.2
            630 A
          Elec­tric current / temper­ature
          • Rating current 40°C
            630 A
          • Rating current 45°C
            598.5 A
          • Rating current 50°C
            567 A
          • Rating current 55°C
            535.5 A
          • Rating current 60°C
            504 A
          • Rating current 65°C
            472.5 A
          • Rating current 70°C
            441 A
          Fuse
          • Char­act­Fuse
            gG ; gL ; aM ; aR ; gR ; gF ; gRB ; URB ; URD
          • Fuse Size
            NH3
          Dimen­sions
          • Depth of installed product
            130 mm
          • Height of installed product
            306 mm
          • Length
            330 mm
          • Width of installed product
            250 mm
          Power
          • Total power loss under IN
            57 W
          • Loss power at full load
            201 W
          • Maximum Power loss of the Fuse-Link installed in device
            48 W
          • Dissip­ated energy in cable
            105.27 W
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            200
          • Number of mech­an­ical oper­a­tions
            800
          • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
            1000
          Mater­ials
          • Copper weight of the product
            1063 g
          Install­a­tion, mounting
          • Tight­ening torque
            20
          Connec­tion
          • Connec­tion cross-sect. flex­ible conductor
            70 / 300mm²
          • Connec­tion cross-sect. rigid cable
            70 / 300mm²
          • Input connec­tion type
            Connexion with screw
          • Terminal type of the outputs
            Connexion with screw
          Stand­ards
          • Rated duties according to IEC 60947-1 4.3.4
            Continuous oper­a­tion
          • Oper­a­tion of switching devices according to IEC 60947-1 2.4
            depending manual oper­a­tion (of a mech­an­ical switching device)
          • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
            AC-23B
          • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
            AC-22B
          • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
            AC-21B
          • European directive WEEE
            concerned
          • Standard cross section according to IEC 60947-1 Tables 9 and 10
            35 mm²
          • Util­isa­tion category for Ue=250V DC according to IEC 60947-3 Table 5
            DC-22B
          • Util­isa­tion category for Ue=440V DC according to IEC 60947-3 Table 5
            DC-21B
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -25…55 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            3
          • Stor­age/trans­port temper­ature
            -40…70 °C
          temper­atur
          • Max. temper­ature connected above with Fuse-Links IEC 60947-1 Tab 2
            69.5 K
          • Max. temper­ature connected above with Solid-links IEC 60947-1 Table 2
            70 K

          Downloads

          • Images

            Images may be subject to copyright

            Image LT350  | Hager

            Product Image LT350

          • ProductECDeclaration

            Image EU Declaration of conformity for LT350  | Hager

            EU Declaration of conformity for LT350

            Declaration

            PDF
            78 KB
            Image EU Declaration of conformity for LT350  | Hager

            EU Declaration of conformity for LT350

            EU Declaration of Conformity

            PDF
            699 KB
          • ProductROHS

            Image Pollutant guidelines for LT350  | Hager

            Pollutant guidelines for LT350

            REACH declaration LT350 (english)

            PDF
            32 KB
            Image Pollutant guidelines for LT350  | Hager

            Pollutant guidelines for LT350

            RoHS declaration LT350 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            LT0059 - NH fuse-switch, horizontal design LT size 000 mounting plate direct connection
            LT0059
            NH fuse-switch, horizontal design LT size 000 mounting plate direct connection
          • 2
            LT150 - Fuse switch disconnector LT size 1 250A for mounting plate, terminal M10
            LT150
            Fuse switch disconnector LT size 1 250A for mounting plate, terminal M10
          • 3
            LT250 - Fuse switch disconnector LT size 2 400A for mounting plate, terminal M10
            LT250
            Fuse switch disconnector LT size 2 400A for mounting plate, terminal M10
          • 4
            LT056 - Fuse switch disconnector LT size 00/60mm 160A, box clamp 95mm²
            LT056
            Fuse switch disconnector LT size 00/60mm 160A, box clamp 95mm²
          • 5
            LT153 - Fuse switch disconnector LT size 1/60mm, 250A, screw terminal M10
            LT153
            Fuse switch disconnector LT size 1/60mm, 250A, screw terminal M10

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group