Disconnector size 000 3x100A • LT0059 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Switch Discon­nectors
  • NH switch discon­nectors
  • Hori­zontal type
  • LT0059
Image  LT0059 of the product Hager | Hager Turkey
Image  LT0059 of the product Hager | Hager Turkey

NH fuse-switch, horizontal design LT size 000 mounting plate direct connection

LT0059

Image  LT0059 of the product Hager | Hager Turkey
Image  LT0059 of the product Hager | Hager Turkey
  • Switch Discon­nectors

NH fuse-switch, horizontal design LT size 000 mounting plate direct connection LT0059

EAN
4049857250622
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of product
    With safety switch discon­nector
  • Number of poles
    3 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    0 / 690 V
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • Rated impulse with­stand voltage
    6000 V
Elec­tric current
  • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
    100 A
  • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
    100 A
  • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
    100 A
  • Rated current
    100 A
  • Rating current of fuse cart­ridge
    2 / 4 / 6 / 10 / 16 / 20 / 25 / 32 / 35 / 40 / 50 / 63 / 80 / 100 A
  • Rated short-­time with­stand current 1s
    1.2 kA
  • Rated condi­tional short-­cir­cuit current for Ue=400V IEC 61439-1 3.8.10.4
    80 kA
  • Rated condi­tional short-­cir­cuit current for Ue=690V IEC 61439-1 3.8.10.4
    80 kA
  • Fuse-links test rated cond. short-­cir­cuit current Ue=400V IEC 61439-1 3.8.10.4
    100 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=500V IEC 61439-1 3.8.10.4
    100 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=690V IEC 61439-1 3.8.10.4
    100 A
  • Conven­tional free air thermal current with Trennmesser and std. cross section
    160 A
  • Conv. free air ther­m.­cur­rent w/fuse-links and std.cross sect. IEC60947-1 4.3.2.1
    100 A
  • Accept­able current rating with AC22 category B
    100 A
  • Rated condi­tional short-­cir­cuit current for Ue=500V IEC 61439-1 3.8.10.4
    80 kA
  • Rated current for Ue=220V DC according to IEC 61439-1 5.3.2
    100 A
  • Rated current for Ue=250V DC according to IEC 61439-1 5.3.2
    100 A
  • Rated current for Ue=440V DC according to IEC 61439-1 5.3.2
    100 A
Elec­tric current / temper­ature
  • Rating current 40°C
    100 A
  • Rating current 45°C
    95 A
  • Rating current 50°C
    90 A
  • Rating current 55°C
    85 A
  • Rating current 60°C
    80 A
  • Rating current 65°C
    75 A
  • Rating current 70°C
    70 A
Fuse
  • Char­act­Fuse
    gG ; gL ; aM ; aR ; gR ; gF ; gRB ; URB ; URD
  • Fuse Size
    NH000
Dimen­sions
  • Depth of installed product
    82 mm
  • Height of installed product
    216 mm
  • Length
    82 mm
  • Width of installed product
    53 mm
Power
  • Total power loss under IN
    10 W
  • Loss power at full load
    32 W
  • Dissip­ated energy in cable
    30 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    300
  • Number of mech­an­ical oper­a­tions
    1700
  • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
    2000
Mater­ials
  • Copper weight of the product
    117 g
Install­a­tion, mounting
  • Tight­ening torque
    4,5Nm
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    2,5 / 50mm²
  • Connec­tion cross-sect. rigid cable
    2,5 / 50mm²
  • Input connec­tion type
    Cage terminals with screw
  • Terminal type of the outputs
    Cage terminals with screw
Stand­ards
  • Rated duties according to IEC 60947-1 4.3.4
    Continuous oper­a­tion
  • Oper­a­tion of switching devices according to IEC 60947-1 2.4
    depending manual oper­a­tion (of a mech­an­ical switching device)
  • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
    AC-23B
  • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
    AC-22B
  • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
    AC-21B
  • European directive WEEE
    concerned
  • Standard cross section according to IEC 60947-1 Tables 9 and 10
    35 mm²
  • Util­isa­tion category for Ue=220V DC according to IEC 60947-3 Table 5
    DC-22B
  • Util­isa­tion category for Ue=250V DC according to IEC 60947-3 Table 5
    DC-22B
  • Util­isa­tion category for Ue=440V DC according to IEC 60947-3 Table 5
    DC-22B
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -40…70 °C
temper­atur
  • Max. temper­ature connected above with Fuse-Links IEC 60947-1 Tab 2
    56 K
  • Max. temper­ature connected above with Solid-links IEC 60947-1 Table 2
    70 K

Downloads

  • Images

    Images may be subject to copyright

    Image LT0059  | Hager

    Product Image LT0059

  • ProductECDeclaration

    Image EU Declaration of conformity for LT0059  | Hager

    EU Declaration of conformity for LT0059

    Declaration

    PDF
    78 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    LT150 - Fuse switch disconnector LT size 1 250A for mounting plate, terminal M10
    LT150
    Fuse switch disconnector LT size 1 250A for mounting plate, terminal M10
  • 2
    LT250 - Fuse switch disconnector LT size 2 400A for mounting plate, terminal M10
    LT250
    Fuse switch disconnector LT size 2 400A for mounting plate, terminal M10
  • 3
    LT350 - Fuse switch disconnector LT size 3 630A for mounting plate, terminal M10
    LT350
    Fuse switch disconnector LT size 3 630A for mounting plate, terminal M10
  • 4
    LT056 - Fuse switch disconnector LT size 00/60mm 160A, box clamp 95mm²
    LT056
    Fuse switch disconnector LT size 00/60mm 160A, box clamp 95mm²
  • 5
    LT153 - Fuse switch disconnector LT size 1/60mm, 250A, screw terminal M10
    LT153
    Fuse switch disconnector LT size 1/60mm, 250A, screw terminal M10

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group