Fus.-swi.-disconn. LT size 1 mon.pl. M10 • LT150 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy Distri­bu­tion
  • Power, Control and Signaling
  • Switch Discon­nectors
  • NH switch discon­nectors
  • Hori­zontal type
  • LT150

Fuse switch disconnector LT size 1 250A for mounting plate, terminal M10

LT150

  • Switch Discon­nectors

Fuse switch disconnector LT size 1 250A for mounting plate, terminal M10 LT150

EAN
3250614201509
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of product
    With safety switch discon­nector
  • Number of poles
    3 P
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    0 / 690 V
  • Frequency
    50-60 Hz
Voltage
  • Rated insu­la­tion voltage
    1000 V
  • Rated impulse with­stand voltage
    8 kV
Elec­tric current
  • Rated current for Ue=400V AC according to IEC 61439-1 5.3.2
    250 A
  • Rated current for Ue=500V AC according to IEC 61439-1 5.3.2
    250 A
  • Rated current for Ue=690V AC according to IEC 61439-1 5.3.2
    250 A
  • Rated current
    250 A
  • Rating current of fuse cart­ridge
    2 / 4 / 6 / 10 / 16 / 20 / 25 / 32 / 35 / 40 / 50 / 63 / 80 / 100 / 125 / 160 / 200 / 224 / 250 A
  • Rated short-­time with­stand current 1s
    8.6 kA
  • Rated condi­tional short-­cir­cuit current for Ue=400V IEC 61439-1 3.8.10.4
    80 kA
  • Rated condi­tional short-­cir­cuit current for Ue=690V IEC 61439-1 3.8.10.4
    80 kA
  • Fuse-links test rated cond. short-­cir­cuit current Ue=400V IEC 61439-1 3.8.10.4
    250 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=500V IEC 61439-1 3.8.10.4
    250 A
  • Fuse-links test rated cond. short-­cir­cuit current Ue=690V IEC 61439-1 3.8.10.4
    250 A
  • Conven­tional free air thermal current with Trennmesser and std. cross section
    365 A
  • Conv. free air ther­m.­cur­rent w/fuse-links and std.cross sect. IEC60947-1 4.3.2.1
    250 A
  • Accept­able current rating with AC22 category B
    250 A
  • Rated condi­tional short-­cir­cuit current for Ue=500V IEC 61439-1 3.8.10.4
    80 kA
  • Rated current for Ue=250V DC according to IEC 61439-1 5.3.2
    250 A
  • Rated current for Ue=440V DC according to IEC 61439-1 5.3.2
    250 A
Elec­tric current / temper­ature
  • Rating current 40°C
    250 A
  • Rating current 45°C
    237.5 A
  • Rating current 50°C
    225 A
  • Rating current 55°C
    212.5 A
  • Rating current 60°C
    200 A
  • Rating current 65°C
    187.5 A
  • Rating current 70°C
    175 A
Fuse
  • Char­act­Fuse
    gG ; gL ; aM ; aR ; gR ; gF ; gRB ; URB ; URD
  • Fuse Size
    NH1
Dimen­sions
  • Depth of installed product
    110 mm
  • Height of installed product
    304 mm
  • Length
    303 mm
  • Width of installed product
    184 mm
Power
  • Total power loss under IN
    18 W
  • Loss power at full load
    87 W
  • Maximum Power loss of the Fuse-Link installed in device
    23 W
  • Dissip­ated energy in cable
    41.44 W
Endur­ance
  • Elec­tric endur­ance in number of cycles
    200
  • Number of mech­an­ical oper­a­tions
    1400
  • Total service life (mech­an­ical and elec­trical endur­ance) IEC 60947-3 Table 4
    1600
Mater­ials
  • Copper weight of the product
    301 g
Install­a­tion, mounting
  • Tight­ening torque
    20
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    6 / 150mm²
  • Connec­tion cross-sect. rigid cable
    6 / 150mm²
  • Input connec­tion type
    Connexion with screw
  • Terminal type of the outputs
    Connexion with screw
Stand­ards
  • Rated duties according to IEC 60947-1 4.3.4
    Continuous oper­a­tion
  • Oper­a­tion of switching devices according to IEC 60947-1 2.4
    depending manual oper­a­tion (of a mech­an­ical switching device)
  • Util­isa­tion category for Ue=400V AC according to IEC 60947-3 Table 5
    AC-23B
  • Util­isa­tion category for Ue=500V AC according to IEC 60947-3 Table 5
    AC-23B
  • Util­isa­tion category for Ue=690V AC according to IEC 60947-3 Table 5
    AC-22B
  • European directive WEEE
    concerned
  • Standard cross section according to IEC 60947-1 Tables 9 and 10
    120 mm²
  • Util­isa­tion category for Ue=250V DC according to IEC 60947-3 Table 5
    DC-22B
  • Util­isa­tion category for Ue=440V DC according to IEC 60947-3 Table 5
    DC-21B
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -25…55 °C
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Stor­age/trans­port temper­ature
    -40…70 °C
temper­atur
  • Max. temper­ature connected above with Fuse-Links IEC 60947-1 Tab 2
    69 K
  • Max. temper­ature connected above with Solid-links IEC 60947-1 Table 2
    70 K

Downloads

  • Images

    Images may be subject to copyright

    Image LT150  | Hager

    Product Image LT150

  • Declaration of conformity

    Image EU Declaration of conformity for LT150  | Hager

    EU Declaration of conformity for LT150

    Declaration

    PDF
    78 KB
    Image EU Declaration of conformity for LT150  | Hager

    EU Declaration of conformity for LT150

    EU Declaration of Conformity

    PDF
    699 KB
  • RoHS report

    Image Pollutant guidelines for LT150  | Hager

    Pollutant guidelines for LT150

    REACH declaration LT150 (english)

    PDF
    32 KB
    Image Pollutant guidelines for LT150  | Hager

    Pollutant guidelines for LT150

    RoHS declaration LT150 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    LT0059 - NH fuse-switch, horizontal design LT size 000 mounting plate direct connection
    LT0059
    NH fuse-switch, horizontal design LT size 000 mounting plate direct connection
  • 2
    LT250 - Fuse switch disconnector LT size 2 400A for mounting plate, terminal M10
    LT250
    Fuse switch disconnector LT size 2 400A for mounting plate, terminal M10
  • 3
    LT350 - Fuse switch disconnector LT size 3 630A for mounting plate, terminal M10
    LT350
    Fuse switch disconnector LT size 3 630A for mounting plate, terminal M10
  • 4
    LT056 - Fuse switch disconnector LT size 00/60mm 160A, box clamp 95mm²
    LT056
    Fuse switch disconnector LT size 00/60mm 160A, box clamp 95mm²
  • 5
    LT153 - Fuse switch disconnector LT size 1/60mm, 250A, screw terminal M10
    LT153
    Fuse switch disconnector LT size 1/60mm, 250A, screw terminal M10

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group