Remote Control Dimmer universal 300W EVN011
EAN
3250617573917
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderPush button
Configuration
-
Number of modules1
Main electrical features
-
Rated operational voltage Ue230 V
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V~ +10%/-15%
Fuse
-
Fusewith electronic short-circuit and overload protection
Dimensions
-
Depth of installed product65 mm
-
Height of installed product90 mm
-
Installation height0 / 1000 m
-
Width of installed product17.5 mm
-
Width of rail mounted device (RMD)1 modules
Length
-
Max distance to switches50 mm
Power
-
Dimmable conventional transformers300 VA
-
Halogen switching capacity 230V300 W
-
Power consumed2.1 W
-
Power consumption (operation)2.1 W
-
Incandescent bulb power300 W
-
Total power loss under IN0.2 W
-
Conventional transformers300 VA
-
Electronic transformers300 W
Cover, door
-
Surface coverOther
Materials
-
Surface appearancematt
Fluorescent bulbs control
-
Dimmable energy-saving lamps60 W
-
Lighting power fluocompact lamps with built-in ballast60 W
LED control
-
Quantity of dimmable, 230 V retrofit LED lampsmax. 8
-
Max number of LED/CFL lamps8
-
Dimmable 230 V LED lamps60 W
-
Power LED60 W
Incandescent bulbs control
-
Max. power with incandescent lamps300 W
-
230 V incandescent lamps and halogen lamps300 W
Installation, mounting
-
Fixing typeWith claws
-
Mounting typedin-Rail
-
Installation modefor mounting on DIN rail
Connection
-
Connection cross-sect. flexible conductor1,5 / 6mm²
-
Connection cross-sect. rigid cable1,5 / 6mm²
-
Type of loaduniversal
-
Conductor cross-section (flexible)1.5…6 mm²
-
Conductor cross-section (rigid)1.5…6 mm²
-
Type of connectionwith screw terminals
-
Type of connectionwith screw
Cable
-
Load cable lengthmax. 50 m
Equipment
-
Type of dimmerNo
-
Dimming principleautomatic load detection
Safety
-
REACH conformNo
-
Halogen freeNo
Use conditions
-
Operating temperature-10…45 °C
-
Storage/transport temperature-25…70 °C
Instructions
-
Information textOnly for use with dimmable lamps!
Downloads
-
Images
Images may be subject to copyright
Product Image EVN011
-
ProductNotice
Instruction manuals for EVN011
PDF1 MB -
Technical information
PDF1 MB -
ProductEnvironmentProfile
Product environmental profile for EVN011
PDF311 KB -
ProductROHS
Pollutant guidelines for EVN011
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com