LED/CFL Enhanced Din-rail dimmer 300W • EVN012 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Lighting Control
  • Dimmers
  • Dimmers
  • Dimmers 300 W
  • EVN012
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
  • Dimmers

Universal Remote Control Dimmers 300W Comfort EVN012

EAN
3250617573924
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Universal Remote Control Dimmers 300W Comfort

EVN012

Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
Image  EVN012 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Push button
Func­tions
  • Slide switch
    Comfort func­tions (1-4) switch­able via selec­tion switch
Config­ur­a­tion
  • Number of modules
    1
Controls and indic­ators
  • Button / push-button
    with config­ur­a­tion button for teach-in of load and RGB status LED
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    230 V
  • Frequency
    50/60 Hz
Voltage
  • Oper­ating voltage
    230 V~ +10%/-15%
Fuse
  • Fuse
    with elec­tronic short-­cir­cuit and over­load protec­tion
Dimen­sions
  • Depth of installed product
    65 mm
  • Height of installed product
    90 mm
  • Install­a­tion height
    0 / 1000 m
  • Width of installed product
    17.5 mm
  • Width of rail mounted device (RMD)
    1 modules
Length
  • Max distance to switches
    50 mm
Power
  • Dimmable conven­tional trans­formers
    300 VA
  • Halogen switching capa­city 230V
    300 W
  • Power consumed
    2.1 W
  • Power consump­tion (oper­a­tion)
    2.1 W
  • Incan­des­cent bulb power
    300 W
  • Total power loss under IN
    0.2 W
  • Conven­tional trans­formers
    300 VA
  • Elec­tronic trans­formers
    300 W
Cover, door
  • Surface cover
    Other
Mater­ials
  • Surface appear­ance
    matt
Fluor­es­cent bulbs control
  • Dimmable energy-saving lamps
    60 W
  • Lighting power fluo­com­pact lamps with built-in ballast
    60 W
LED control
  • Quantity of dimmable, 230 V retrofit LED lamps
    8
  • Max number of LED/CFL lamps
    8
  • Dimmable 230 V LED lamps
    60 W
  • Power LED
    60 W
Incan­des­cent bulbs control
  • Max. power with incan­des­cent lamps
    300 W
  • 230 V incan­des­cent lamps and halogen lamps
    300 W
Install­a­tion, mounting
  • Fixing type
    With claws
  • Mounting type
    din-Rail
  • Install­a­tion mode
    for mounting on DIN rail
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1,5 / 6mm²
  • Connec­tion cross-sect. rigid cable
    1,5 / 6mm²
  • Type of load
    universal
  • Conductor cross-sec­tion (flex­ible)
    1.5…6 mm²
  • Conductor cross-sec­tion (rigid)
    1.5…6 mm²
  • Type of connec­tion
    with screw terminals
  • Connec­tion
    Connec­tion for illu­min­ated (max. 5 mA) or standard push-but­tons
  • Type of connec­tion
    with screw
Cable
  • Load cable length
    50 m
Equip­ment
  • Type of dimmer
    No
  • Dimming prin­ciple
    auto­matic load detec­tion
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use condi­tions
  • Oper­ating temper­ature
    -10…45 °C
  • Stor­age/trans­port temper­ature
    -25…70 °C
Instruc­tions
  • Inform­a­tion text
    Only for use with dimmable lamps!

Downloads

  • Images

    Images may be subject to copyright

    Image EVN012  | Hager

    Product Image EVN012

  • Instruction manual

    Image Instruction manuals for EVN012  | Hager

    Instruction manuals for EVN012

    PDF
    1 MB
  • Technical information

    Image   | Hager
    PDF
    1 MB
  • PEP document

    Image Product environmental profile for EVN012  | Hager

    Product environmental profile for EVN012

    PDF
    311 KB
  • RoHS report

    Image Pollutant guidelines for EVN012  | Hager

    Pollutant guidelines for EVN012

    REACH declaration EVN012 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    1
  • 1
    EVN011 - Remote Control Dimmer universal 300W
    EVN011
    Remote Control Dimmer universal 300W

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group